Make these regexes stricter by disallowing any additional characters in the output.
[opencl/llvm.git] / test / CodeGen / ARM / debug-info-sreg2.ll
1 ; RUN: llc < %s - -filetype=obj | llvm-dwarfdump -debug-dump=loc - | FileCheck %s
2 ; Radar 9376013
3 target datalayout = "e-p:32:32:32-i1:8:32-i8:8:32-i16:16:32-i32:32:32-i64:32:32-f32:32:32-f64:32:32-v64:32:64-v128:32:128-a0:0:32-n32"
4 target triple = "thumbv7-apple-macosx10.6.7"
6 ; Just making sure the first part of the location isn't a repetition
7 ; of the size of the location description.
8 ;
9 ; 0x90   DW_OP_regx of super-register
11 ; CHECK: 0x00000000: Beginning address offset:
12 ; CHECK-NEXT:           Ending address offset:
13 ; CHECK-NEXT:            Location description: 90 {{.. .. .. .. $}}
15 define void @_Z3foov() optsize ssp {
16 entry:
17   %call = tail call float @_Z3barv() optsize, !dbg !11
18   tail call void @llvm.dbg.value(metadata !{float %call}, i64 0, metadata !5), !dbg !11
19   %call16 = tail call float @_Z2f2v() optsize, !dbg !12
20   %cmp7 = fcmp olt float %call, %call16, !dbg !12
21   br i1 %cmp7, label %for.body, label %for.end, !dbg !12
23 for.body:                                         ; preds = %entry, %for.body
24   %k.08 = phi float [ %inc, %for.body ], [ %call, %entry ]
25   %call4 = tail call float @_Z2f3f(float %k.08) optsize, !dbg !13
26   %inc = fadd float %k.08, 1.000000e+00, !dbg !14
27   %call1 = tail call float @_Z2f2v() optsize, !dbg !12
28   %cmp = fcmp olt float %inc, %call1, !dbg !12
29   br i1 %cmp, label %for.body, label %for.end, !dbg !12
31 for.end:                                          ; preds = %for.body, %entry
32   ret void, !dbg !15
33 }
35 declare float @_Z3barv() optsize
37 declare float @_Z2f2v() optsize
39 declare float @_Z2f3f(float) optsize
41 declare void @llvm.dbg.value(metadata, i64, metadata) nounwind readnone
43 !llvm.dbg.cu = !{!0}
44 !llvm.module.flags = !{!20}
46 !0 = metadata !{i32 786449, metadata !18, i32 4, metadata !"clang version 3.0 (trunk 130845)", i1 true, metadata !"", i32 0, metadata !19, metadata !19, metadata !16, null,  null, null, i32 1} ; [ DW_TAG_compile_unit ]
47 !1 = metadata !{i32 786478, metadata !18, metadata !2, metadata !"foo", metadata !"foo", metadata !"_Z3foov", i32 5, metadata !3, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 true, void ()* @_Z3foov, null, null, metadata !17, i32 5} ; [ DW_TAG_subprogram ] [line 5] [def] [foo]
48 !2 = metadata !{i32 786473, metadata !18} ; [ DW_TAG_file_type ]
49 !3 = metadata !{i32 786453, metadata !18, metadata !2, metadata !"", i32 0, i64 0, i64 0, i32 0, i32 0, null, metadata !4, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
50 !4 = metadata !{null}
51 !5 = metadata !{i32 786688, metadata !6, metadata !"k", metadata !2, i32 6, metadata !7, i32 0, null} ; [ DW_TAG_auto_variable ]
52 !6 = metadata !{i32 786443, metadata !18, metadata !1, i32 5, i32 12, i32 0} ; [ DW_TAG_lexical_block ]
53 !7 = metadata !{i32 786468, null, metadata !0, metadata !"float", i32 0, i64 32, i64 32, i64 0, i32 0, i32 4} ; [ DW_TAG_base_type ]
54 !8 = metadata !{i32 786688, metadata !9, metadata !"y", metadata !2, i32 8, metadata !7, i32 0, null} ; [ DW_TAG_auto_variable ]
55 !9 = metadata !{i32 786443, metadata !18, metadata !10, i32 7, i32 25, i32 2} ; [ DW_TAG_lexical_block ]
56 !10 = metadata !{i32 786443, metadata !18, metadata !6, i32 7, i32 3, i32 1} ; [ DW_TAG_lexical_block ]
57 !11 = metadata !{i32 6, i32 18, metadata !6, null}
58 !12 = metadata !{i32 7, i32 3, metadata !6, null}
59 !13 = metadata !{i32 8, i32 20, metadata !9, null}
60 !14 = metadata !{i32 7, i32 20, metadata !10, null}
61 !15 = metadata !{i32 10, i32 1, metadata !6, null}
62 !16 = metadata !{metadata !1}
63 !17 = metadata !{metadata !5, metadata !8}
64 !18 = metadata !{metadata !"k.cc", metadata !"/private/tmp"}
65 !19 = metadata !{i32 0}
66 !20 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}