1 ; RUN: llc < %s - | FileCheck %s
2 ; Radar 9376013
3 target datalayout = "e-p:32:32:32-i1:8:32-i8:8:32-i16:16:32-i32:32:32-i64:32:32-f32:32:32-f64:32:32-v64:32:64-v128:32:128-a0:0:32-n32"
4 target triple = "thumbv7-apple-macosx10.6.7"
6 ;CHECK: Ldebug_loc0:
7 ;CHECK-NEXT: .long Ltmp1
8 ;CHECK-NEXT: .long Ltmp2
9 ;CHECK-NEXT: Lset[[N:[0-9]+]] = Ltmp10-Ltmp9 @ Loc expr size
10 ;CHECK-NEXT: .short Lset[[N]]
11 ;CHECK-NEXT: Ltmp9:
12 ;CHECK-NEXT: .byte 144 @ DW_OP_regx for S register
14 define void @_Z3foov() optsize ssp {
15 entry:
16 %call = tail call float @_Z3barv() optsize, !dbg !11
17 tail call void @llvm.dbg.value(metadata !{float %call}, i64 0, metadata !5), !dbg !11
18 %call16 = tail call float @_Z2f2v() optsize, !dbg !12
19 %cmp7 = fcmp olt float %call, %call16, !dbg !12
20 br i1 %cmp7, label %for.body, label %for.end, !dbg !12
22 for.body: ; preds = %entry, %for.body
23 %k.08 = phi float [ %inc, %for.body ], [ %call, %entry ]
24 %call4 = tail call float @_Z2f3f(float %k.08) optsize, !dbg !13
25 %inc = fadd float %k.08, 1.000000e+00, !dbg !14
26 %call1 = tail call float @_Z2f2v() optsize, !dbg !12
27 %cmp = fcmp olt float %inc, %call1, !dbg !12
28 br i1 %cmp, label %for.body, label %for.end, !dbg !12
30 for.end: ; preds = %for.body, %entry
31 ret void, !dbg !15
32 }
34 declare float @_Z3barv() optsize
36 declare float @_Z2f2v() optsize
38 declare float @_Z2f3f(float) optsize
40 declare void @llvm.dbg.value(metadata, i64, metadata) nounwind readnone
42 !llvm.dbg.cu = !{!0}
43 !llvm.dbg.sp = !{!1}
44 !llvm.dbg.lv._Z3foov = !{!5, !8}
46 !0 = metadata !{i32 589841, i32 0, i32 4, metadata !"k.cc", metadata !"/private/tmp", metadata !"clang version 3.0 (trunk 130845)", i1 true, i1 true, metadata !"", i32 0} ; [ DW_TAG_compile_unit ]
47 !1 = metadata !{i32 589870, i32 0, metadata !2, metadata !"foo", metadata !"foo", metadata !"_Z3foov", metadata !2, i32 5, metadata !3, i1 false, i1 true, i32 0, i32 0, i32 0, i32 256, i1 true, void ()* @_Z3foov, null, null} ; [ DW_TAG_subprogram ]
48 !2 = metadata !{i32 589865, metadata !"k.cc", metadata !"/private/tmp", metadata !0} ; [ DW_TAG_file_type ]
49 !3 = metadata !{i32 589845, metadata !2, metadata !"", metadata !2, i32 0, i64 0, i64 0, i32 0, i32 0, i32 0, metadata !4, i32 0, i32 0} ; [ DW_TAG_subroutine_type ]
50 !4 = metadata !{null}
51 !5 = metadata !{i32 590080, metadata !6, metadata !"k", metadata !2, i32 6, metadata !7, i32 0} ; [ DW_TAG_auto_variable ]
52 !6 = metadata !{i32 589835, metadata !1, i32 5, i32 12, metadata !2, i32 0} ; [ DW_TAG_lexical_block ]
53 !7 = metadata !{i32 589860, metadata !0, metadata !"float", null, i32 0, i64 32, i64 32, i64 0, i32 0, i32 4} ; [ DW_TAG_base_type ]
54 !8 = metadata !{i32 590080, metadata !9, metadata !"y", metadata !2, i32 8, metadata !7, i32 0} ; [ DW_TAG_auto_variable ]
55 !9 = metadata !{i32 589835, metadata !10, i32 7, i32 25, metadata !2, i32 2} ; [ DW_TAG_lexical_block ]
56 !10 = metadata !{i32 589835, metadata !6, i32 7, i32 3, metadata !2, i32 1} ; [ DW_TAG_lexical_block ]
57 !11 = metadata !{i32 6, i32 18, metadata !6, null}
58 !12 = metadata !{i32 7, i32 3, metadata !6, null}
59 !13 = metadata !{i32 8, i32 20, metadata !9, null}
60 !14 = metadata !{i32 7, i32 20, metadata !10, null}
61 !15 = metadata !{i32 10, i32 1, metadata !6, null}