b05d4beee80898494f7f91707642c8bcd7e67120
1 ; ARM EHABI integrated test
3 ; This test case checks whether the ARM unwind directives are properly
4 ; generated or not.
6 ; The purpose of the test:
7 ; (1) .fnstart and .fnend directives should wrap the function.
8 ; (2) .setfp directive should be available if frame pointer is not eliminated.
9 ; (3) .save directive should come with push instruction.
10 ; (4) .vsave directive should come with vpush instruction.
11 ; (5) .pad directive should come with stack pointer adjustment.
12 ; (6) .cantunwind directive should be available if the function is marked with
13 ; nounwind function attribute.
15 ; We have to check several cases:
16 ; (1) arm with -disable-fp-elim
17 ; (2) arm without -disable-fp-elim
18 ; (3) armv7 with -disable-fp-elim
19 ; (4) armv7 without -disable-fp-elim
21 ; RUN: llc -mtriple arm-unknown-linux-gnueabi \
22 ; RUN: -arm-enable-ehabi -arm-enable-ehabi-descriptors \
23 ; RUN: -disable-fp-elim -filetype=asm -o - %s \
24 ; RUN: | FileCheck %s --check-prefix=CHECK-FP
26 ; RUN: llc -mtriple arm-unknown-linux-gnueabi \
27 ; RUN: -arm-enable-ehabi -arm-enable-ehabi-descriptors \
28 ; RUN: -filetype=asm -o - %s \
29 ; RUN: | FileCheck %s --check-prefix=CHECK-FP-ELIM
31 ; RUN: llc -mtriple armv7-unknown-linux-gnueabi \
32 ; RUN: -arm-enable-ehabi -arm-enable-ehabi-descriptors \
33 ; RUN: -disable-fp-elim -filetype=asm -o - %s \
34 ; RUN: | FileCheck %s --check-prefix=CHECK-V7-FP
36 ; RUN: llc -mtriple armv7-unknown-linux-gnueabi \
37 ; RUN: -arm-enable-ehabi -arm-enable-ehabi-descriptors \
38 ; RUN: -filetype=asm -o - %s \
39 ; RUN: | FileCheck %s --check-prefix=CHECK-V7-FP-ELIM
41 ;-------------------------------------------------------------------------------
42 ; Test 1
43 ;-------------------------------------------------------------------------------
44 ; This is the LLVM assembly generated from following C++ code:
45 ;
46 ; extern void print(int, int, int, int, int);
47 ; extern void print(double, double, double, double, double);
48 ;
49 ; void test(int a, int b, int c, int d, int e,
50 ; double m, double n, double p, double q, double r) {
51 ; try {
52 ; print(a, b, c, d, e);
53 ; } catch (...) {
54 ; print(m, n, p, q, r);
55 ; }
56 ; }
58 declare void @_Z5printiiiii(i32, i32, i32, i32, i32)
60 declare void @_Z5printddddd(double, double, double, double, double)
62 define void @_Z4testiiiiiddddd(i32 %a, i32 %b, i32 %c, i32 %d, i32 %e,
63 double %m, double %n, double %p,
64 double %q, double %r) {
65 entry:
66 invoke void @_Z5printiiiii(i32 %a, i32 %b, i32 %c, i32 %d, i32 %e)
67 to label %try.cont unwind label %lpad
69 lpad:
70 %0 = landingpad { i8*, i32 }
71 personality i8* bitcast (i32 (...)* @__gxx_personality_v0 to i8*)
72 catch i8* null
73 %1 = extractvalue { i8*, i32 } %0, 0
74 %2 = tail call i8* @__cxa_begin_catch(i8* %1)
75 invoke void @_Z5printddddd(double %m, double %n, double %p,
76 double %q, double %r)
77 to label %invoke.cont2 unwind label %lpad1
79 invoke.cont2:
80 tail call void @__cxa_end_catch()
81 br label %try.cont
83 try.cont:
84 ret void
86 lpad1:
87 %3 = landingpad { i8*, i32 }
88 personality i8* bitcast (i32 (...)* @__gxx_personality_v0 to i8*)
89 cleanup
90 invoke void @__cxa_end_catch()
91 to label %eh.resume unwind label %terminate.lpad
93 eh.resume:
94 resume { i8*, i32 } %3
96 terminate.lpad:
97 %4 = landingpad { i8*, i32 }
98 personality i8* bitcast (i32 (...)* @__gxx_personality_v0 to i8*)
99 catch i8* null
100 %5 = extractvalue { i8*, i32 } %4, 0
101 tail call void @__clang_call_terminate(i8* %5)
102 unreachable
103 }
105 declare void @__clang_call_terminate(i8*)
107 declare i32 @__gxx_personality_v0(...)
109 declare i8* @__cxa_begin_catch(i8*)
111 declare void @__cxa_end_catch()
113 declare void @_ZSt9terminatev()
115 ; CHECK-FP: _Z4testiiiiiddddd:
116 ; CHECK-FP: .fnstart
117 ; CHECK-FP: .save {r4, r5, r6, r7, r8, r9, r10, r11, lr}
118 ; CHECK-FP: push {r4, r5, r6, r7, r8, r9, r10, r11, lr}
119 ; CHECK-FP: .setfp r11, sp, #28
120 ; CHECK-FP: add r11, sp, #28
121 ; CHECK-FP: .pad #28
122 ; CHECK-FP: sub sp, sp, #28
123 ; CHECK-FP: .personality __gxx_personality_v0
124 ; CHECK-FP: .handlerdata
125 ; CHECK-FP: .fnend
127 ; CHECK-FP-ELIM: _Z4testiiiiiddddd:
128 ; CHECK-FP-ELIM: .fnstart
129 ; CHECK-FP-ELIM: .save {r4, r5, r6, r7, r8, r9, r10, r11, lr}
130 ; CHECK-FP-ELIM: push {r4, r5, r6, r7, r8, r9, r10, r11, lr}
131 ; CHECK-FP-ELIM: .pad #28
132 ; CHECK-FP-ELIM: sub sp, sp, #28
133 ; CHECK-FP-ELIM: .personality __gxx_personality_v0
134 ; CHECK-FP-ELIM: .handlerdata
135 ; CHECK-FP-ELIM: .fnend
137 ; CHECK-V7-FP: _Z4testiiiiiddddd:
138 ; CHECK-V7-FP: .fnstart
139 ; CHECK-V7-FP: .save {r4, r11, lr}
140 ; CHECK-V7-FP: push {r4, r11, lr}
141 ; CHECK-V7-FP: .setfp r11, sp, #4
142 ; CHECK-V7-FP: add r11, sp, #4
143 ; CHECK-V7-FP: .vsave {d8, d9, d10, d11, d12}
144 ; CHECK-V7-FP: vpush {d8, d9, d10, d11, d12}
145 ; CHECK-V7-FP: .pad #28
146 ; CHECK-V7-FP: sub sp, sp, #28
147 ; CHECK-V7-FP: .personality __gxx_personality_v0
148 ; CHECK-V7-FP: .handlerdata
149 ; CHECK-V7-FP: .fnend
151 ; CHECK-V7-FP-ELIM: _Z4testiiiiiddddd:
152 ; CHECK-V7-FP-ELIM: .fnstart
153 ; CHECK-V7-FP-ELIM: .save {r4, lr}
154 ; CHECK-V7-FP-ELIM: push {r4, lr}
155 ; CHECK-V7-FP-ELIM: .vsave {d8, d9, d10, d11, d12}
156 ; CHECK-V7-FP-ELIM: vpush {d8, d9, d10, d11, d12}
157 ; CHECK-V7-FP-ELIM: .pad #24
158 ; CHECK-V7-FP-ELIM: sub sp, sp, #24
159 ; CHECK-V7-FP-ELIM: .personality __gxx_personality_v0
160 ; CHECK-V7-FP-ELIM: .handlerdata
161 ; CHECK-V7-FP-ELIM: .fnend
164 ;-------------------------------------------------------------------------------
165 ; Test 2
166 ;-------------------------------------------------------------------------------
168 declare void @throw_exception_2()
170 define void @test2() {
171 entry:
172 tail call void @throw_exception_2()
173 ret void
174 }
176 ; CHECK-FP: test2:
177 ; CHECK-FP: .fnstart
178 ; CHECK-FP: .save {r11, lr}
179 ; CHECK-FP: push {r11, lr}
180 ; CHECK-FP: .setfp r11, sp
181 ; CHECK-FP: mov r11, sp
182 ; CHECK-FP: pop {r11, lr}
183 ; CHECK-FP: mov pc, lr
184 ; CHECK-FP: .fnend
186 ; CHECK-FP-ELIM: test2:
187 ; CHECK-FP-ELIM: .fnstart
188 ; CHECK-FP-ELIM: .save {r11, lr}
189 ; CHECK-FP-ELIM: push {r11, lr}
190 ; CHECK-FP-ELIM: pop {r11, lr}
191 ; CHECK-FP-ELIM: mov pc, lr
192 ; CHECK-FP-ELIM: .fnend
194 ; CHECK-V7-FP: test2:
195 ; CHECK-V7-FP: .fnstart
196 ; CHECK-V7-FP: .save {r11, lr}
197 ; CHECK-V7-FP: push {r11, lr}
198 ; CHECK-V7-FP: .setfp r11, sp
199 ; CHECK-V7-FP: mov r11, sp
200 ; CHECK-V7-FP: pop {r11, pc}
201 ; CHECK-V7-FP: .fnend
203 ; CHECK-V7-FP-ELIM: test2:
204 ; CHECK-V7-FP-ELIM: .fnstart
205 ; CHECK-V7-FP-ELIM: .save {r11, lr}
206 ; CHECK-V7-FP-ELIM: push {r11, lr}
207 ; CHECK-V7-FP-ELIM: pop {r11, pc}
208 ; CHECK-V7-FP-ELIM: .fnend
211 ;-------------------------------------------------------------------------------
212 ; Test 3
213 ;-------------------------------------------------------------------------------
215 declare void @throw_exception_3(i32)
217 define i32 @test3(i32 %a, i32 %b, i32 %c, i32 %d,
218 i32 %e, i32 %f, i32 %g, i32 %h) {
219 entry:
220 %add = add nsw i32 %b, %a
221 %add1 = add nsw i32 %add, %c
222 %add2 = add nsw i32 %add1, %d
223 tail call void @throw_exception_3(i32 %add2)
224 %add3 = add nsw i32 %f, %e
225 %add4 = add nsw i32 %add3, %g
226 %add5 = add nsw i32 %add4, %h
227 tail call void @throw_exception_3(i32 %add5)
228 %add6 = add nsw i32 %add5, %add2
229 ret i32 %add6
230 }
232 ; CHECK-FP: test3:
233 ; CHECK-FP: .fnstart
234 ; CHECK-FP: .save {r4, r5, r11, lr}
235 ; CHECK-FP: push {r4, r5, r11, lr}
236 ; CHECK-FP: .setfp r11, sp, #8
237 ; CHECK-FP: add r11, sp, #8
238 ; CHECK-FP: pop {r4, r5, r11, lr}
239 ; CHECK-FP: mov pc, lr
240 ; CHECK-FP: .fnend
242 ; CHECK-FP-ELIM: test3:
243 ; CHECK-FP-ELIM: .fnstart
244 ; CHECK-FP-ELIM: .save {r4, r5, r11, lr}
245 ; CHECK-FP-ELIM: push {r4, r5, r11, lr}
246 ; CHECK-FP-ELIM: pop {r4, r5, r11, lr}
247 ; CHECK-FP-ELIM: mov pc, lr
248 ; CHECK-FP-ELIM: .fnend
250 ; CHECK-V7-FP: test3:
251 ; CHECK-V7-FP: .fnstart
252 ; CHECK-V7-FP: .save {r4, r5, r11, lr}
253 ; CHECK-V7-FP: push {r4, r5, r11, lr}
254 ; CHECK-V7-FP: .setfp r11, sp, #8
255 ; CHECK-V7-FP: add r11, sp, #8
256 ; CHECK-V7-FP: pop {r4, r5, r11, pc}
257 ; CHECK-V7-FP: .fnend
259 ; CHECK-V7-FP-ELIM: test3:
260 ; CHECK-V7-FP-ELIM: .fnstart
261 ; CHECK-V7-FP-ELIM: .save {r4, r5, r11, lr}
262 ; CHECK-V7-FP-ELIM: push {r4, r5, r11, lr}
263 ; CHECK-V7-FP-ELIM: pop {r4, r5, r11, pc}
264 ; CHECK-V7-FP-ELIM: .fnend
267 ;-------------------------------------------------------------------------------
268 ; Test 4
269 ;-------------------------------------------------------------------------------
271 define void @test4() nounwind {
272 entry:
273 ret void
274 }
276 ; CHECK-FP: test4:
277 ; CHECK-FP: .fnstart
278 ; CHECK-FP: mov pc, lr
279 ; CHECK-FP: .cantunwind
280 ; CHECK-FP: .fnend
282 ; CHECK-FP-ELIM: test4:
283 ; CHECK-FP-ELIM: .fnstart
284 ; CHECK-FP-ELIM: mov pc, lr
285 ; CHECK-FP-ELIM: .cantunwind
286 ; CHECK-FP-ELIM: .fnend
288 ; CHECK-V7-FP: test4:
289 ; CHECK-V7-FP: .fnstart
290 ; CHECK-V7-FP: bx lr
291 ; CHECK-V7-FP: .cantunwind
292 ; CHECK-V7-FP: .fnend
294 ; CHECK-V7-FP-ELIM: test4:
295 ; CHECK-V7-FP-ELIM: .fnstart
296 ; CHECK-V7-FP-ELIM: bx lr
297 ; CHECK-V7-FP-ELIM: .cantunwind
298 ; CHECK-V7-FP-ELIM: .fnend