1 ; RUN: llc < %s -O0 -verify-machineinstrs -fast-isel-abort -relocation-model=dynamic-no-pic -mtriple=armv7-apple-ios | FileCheck %s --check-prefix=ARM
2 ; RUN: llc < %s -O0 -verify-machineinstrs -fast-isel-abort -relocation-model=dynamic-no-pic -mtriple=armv7-linux-gnueabi | FileCheck %s --check-prefix=ARM
3 ; RUN: llc < %s -O0 -verify-machineinstrs -fast-isel-abort -relocation-model=dynamic-no-pic -mtriple=thumbv7-apple-ios | FileCheck %s --check-prefix=THUMB
5 ; Fast-isel can't handle non-double multi-reg retvals.
6 ; This test just check to make sure we don't hit the assert in FinishCall.
7 define <16 x i8> @foo() nounwind ssp {
8 entry:
9 ret <16 x i8> zeroinitializer
10 }
12 define void @t1() nounwind ssp {
13 entry:
14 ; ARM: @t1
15 ; THUMB: @t1
16 %call = call <16 x i8> @foo()
17 ret void
18 }