1 ; RUN: llc -mtriple=arm-eabi -mattr=+neon %s -o - | FileCheck %s
3 %struct.__neon_int8x8x2_t = type { <8 x i8>, <8 x i8> }
4 %struct.__neon_int8x8x3_t = type { <8 x i8>, <8 x i8>, <8 x i8> }
5 %struct.__neon_int8x8x4_t = type { <8 x i8>, <8 x i8>, <8 x i8>, <8 x i8> }
7 define <8 x i8> @vtbl1(<8 x i8>* %A, <8 x i8>* %B) nounwind {
8 ;CHECK-LABEL: vtbl1:
9 ;CHECK: vtbl.8
10 %tmp1 = load <8 x i8>* %A
11 %tmp2 = load <8 x i8>* %B
12 %tmp3 = call <8 x i8> @llvm.arm.neon.vtbl1(<8 x i8> %tmp1, <8 x i8> %tmp2)
13 ret <8 x i8> %tmp3
14 }
16 define <8 x i8> @vtbl2(<8 x i8>* %A, %struct.__neon_int8x8x2_t* %B) nounwind {
17 ;CHECK-LABEL: vtbl2:
18 ;CHECK: vtbl.8
19 %tmp1 = load <8 x i8>* %A
20 %tmp2 = load %struct.__neon_int8x8x2_t* %B
21 %tmp3 = extractvalue %struct.__neon_int8x8x2_t %tmp2, 0
22 %tmp4 = extractvalue %struct.__neon_int8x8x2_t %tmp2, 1
23 %tmp5 = call <8 x i8> @llvm.arm.neon.vtbl2(<8 x i8> %tmp1, <8 x i8> %tmp3, <8 x i8> %tmp4)
24 ret <8 x i8> %tmp5
25 }
27 define <8 x i8> @vtbl3(<8 x i8>* %A, %struct.__neon_int8x8x3_t* %B) nounwind {
28 ;CHECK-LABEL: vtbl3:
29 ;CHECK: vtbl.8
30 %tmp1 = load <8 x i8>* %A
31 %tmp2 = load %struct.__neon_int8x8x3_t* %B
32 %tmp3 = extractvalue %struct.__neon_int8x8x3_t %tmp2, 0
33 %tmp4 = extractvalue %struct.__neon_int8x8x3_t %tmp2, 1
34 %tmp5 = extractvalue %struct.__neon_int8x8x3_t %tmp2, 2
35 %tmp6 = call <8 x i8> @llvm.arm.neon.vtbl3(<8 x i8> %tmp1, <8 x i8> %tmp3, <8 x i8> %tmp4, <8 x i8> %tmp5)
36 ret <8 x i8> %tmp6
37 }
39 define <8 x i8> @vtbl4(<8 x i8>* %A, %struct.__neon_int8x8x4_t* %B) nounwind {
40 ;CHECK-LABEL: vtbl4:
41 ;CHECK: vtbl.8
42 %tmp1 = load <8 x i8>* %A
43 %tmp2 = load %struct.__neon_int8x8x4_t* %B
44 %tmp3 = extractvalue %struct.__neon_int8x8x4_t %tmp2, 0
45 %tmp4 = extractvalue %struct.__neon_int8x8x4_t %tmp2, 1
46 %tmp5 = extractvalue %struct.__neon_int8x8x4_t %tmp2, 2
47 %tmp6 = extractvalue %struct.__neon_int8x8x4_t %tmp2, 3
48 %tmp7 = call <8 x i8> @llvm.arm.neon.vtbl4(<8 x i8> %tmp1, <8 x i8> %tmp3, <8 x i8> %tmp4, <8 x i8> %tmp5, <8 x i8> %tmp6)
49 ret <8 x i8> %tmp7
50 }
52 define <8 x i8> @vtbx1(<8 x i8>* %A, <8 x i8>* %B, <8 x i8>* %C) nounwind {
53 ;CHECK-LABEL: vtbx1:
54 ;CHECK: vtbx.8
55 %tmp1 = load <8 x i8>* %A
56 %tmp2 = load <8 x i8>* %B
57 %tmp3 = load <8 x i8>* %C
58 %tmp4 = call <8 x i8> @llvm.arm.neon.vtbx1(<8 x i8> %tmp1, <8 x i8> %tmp2, <8 x i8> %tmp3)
59 ret <8 x i8> %tmp4
60 }
62 define <8 x i8> @vtbx2(<8 x i8>* %A, %struct.__neon_int8x8x2_t* %B, <8 x i8>* %C) nounwind {
63 ;CHECK-LABEL: vtbx2:
64 ;CHECK: vtbx.8
65 %tmp1 = load <8 x i8>* %A
66 %tmp2 = load %struct.__neon_int8x8x2_t* %B
67 %tmp3 = extractvalue %struct.__neon_int8x8x2_t %tmp2, 0
68 %tmp4 = extractvalue %struct.__neon_int8x8x2_t %tmp2, 1
69 %tmp5 = load <8 x i8>* %C
70 %tmp6 = call <8 x i8> @llvm.arm.neon.vtbx2(<8 x i8> %tmp1, <8 x i8> %tmp3, <8 x i8> %tmp4, <8 x i8> %tmp5)
71 ret <8 x i8> %tmp6
72 }
74 define <8 x i8> @vtbx3(<8 x i8>* %A, %struct.__neon_int8x8x3_t* %B, <8 x i8>* %C) nounwind {
75 ;CHECK-LABEL: vtbx3:
76 ;CHECK: vtbx.8
77 %tmp1 = load <8 x i8>* %A
78 %tmp2 = load %struct.__neon_int8x8x3_t* %B
79 %tmp3 = extractvalue %struct.__neon_int8x8x3_t %tmp2, 0
80 %tmp4 = extractvalue %struct.__neon_int8x8x3_t %tmp2, 1
81 %tmp5 = extractvalue %struct.__neon_int8x8x3_t %tmp2, 2
82 %tmp6 = load <8 x i8>* %C
83 %tmp7 = call <8 x i8> @llvm.arm.neon.vtbx3(<8 x i8> %tmp1, <8 x i8> %tmp3, <8 x i8> %tmp4, <8 x i8> %tmp5, <8 x i8> %tmp6)
84 ret <8 x i8> %tmp7
85 }
87 define <8 x i8> @vtbx4(<8 x i8>* %A, %struct.__neon_int8x8x4_t* %B, <8 x i8>* %C) nounwind {
88 ;CHECK-LABEL: vtbx4:
89 ;CHECK: vtbx.8
90 %tmp1 = load <8 x i8>* %A
91 %tmp2 = load %struct.__neon_int8x8x4_t* %B
92 %tmp3 = extractvalue %struct.__neon_int8x8x4_t %tmp2, 0
93 %tmp4 = extractvalue %struct.__neon_int8x8x4_t %tmp2, 1
94 %tmp5 = extractvalue %struct.__neon_int8x8x4_t %tmp2, 2
95 %tmp6 = extractvalue %struct.__neon_int8x8x4_t %tmp2, 3
96 %tmp7 = load <8 x i8>* %C
97 %tmp8 = call <8 x i8> @llvm.arm.neon.vtbx4(<8 x i8> %tmp1, <8 x i8> %tmp3, <8 x i8> %tmp4, <8 x i8> %tmp5, <8 x i8> %tmp6, <8 x i8> %tmp7)
98 ret <8 x i8> %tmp8
99 }
101 declare <8 x i8> @llvm.arm.neon.vtbl1(<8 x i8>, <8 x i8>) nounwind readnone
102 declare <8 x i8> @llvm.arm.neon.vtbl2(<8 x i8>, <8 x i8>, <8 x i8>) nounwind readnone
103 declare <8 x i8> @llvm.arm.neon.vtbl3(<8 x i8>, <8 x i8>, <8 x i8>, <8 x i8>) nounwind readnone
104 declare <8 x i8> @llvm.arm.neon.vtbl4(<8 x i8>, <8 x i8>, <8 x i8>, <8 x i8>, <8 x i8>) nounwind readnone
106 declare <8 x i8> @llvm.arm.neon.vtbx1(<8 x i8>, <8 x i8>, <8 x i8>) nounwind readnone
107 declare <8 x i8> @llvm.arm.neon.vtbx2(<8 x i8>, <8 x i8>, <8 x i8>, <8 x i8>) nounwind readnone
108 declare <8 x i8> @llvm.arm.neon.vtbx3(<8 x i8>, <8 x i8>, <8 x i8>, <8 x i8>, <8 x i8>) nounwind readnone
109 declare <8 x i8> @llvm.arm.neon.vtbx4(<8 x i8>, <8 x i8>, <8 x i8>, <8 x i8>, <8 x i8>, <8 x i8>) nounwind readnone