1 ; RUN: llc < %s -march=arm -mtriple="thumbv7-apple-ios3.0.0" | FileCheck %s
3 target datalayout = "e-p:32:32:32-i1:8:32-i8:8:32-i16:16:32-i32:32:32-i64:32:64-f32:32:32-f64:32:64-v64:32:64-v128:32:128-a0:0:32-n32-S32"
5 %struct.eggs = type { %struct.spam, i16 }
6 %struct.spam = type { [3 x i32] }
7 %struct.barney = type { [2 x i32], [2 x i32] }
9 ; Make sure that the sext op does not get lost due to computeKnownBits.
10 ; CHECK: quux
11 ; CHECK: lsl
12 ; CHECK: asr
13 ; CHECK: bl
14 ; CHECK: pop
15 define void @quux(%struct.eggs* %arg) {
16 bb:
17 %tmp1 = getelementptr inbounds %struct.eggs* %arg, i32 0, i32 1
18 %0 = load i16* %tmp1, align 2
19 %tobool = icmp eq i16 %0, 0
20 br i1 %tobool, label %bb16, label %bb3
22 bb3: ; preds = %bb
23 %tmp4 = bitcast i16* %tmp1 to i8*
24 %tmp5 = ptrtoint i16* %tmp1 to i32
25 %tmp6 = shl i32 %tmp5, 20
26 %tmp7 = ashr exact i32 %tmp6, 20
27 %tmp14 = getelementptr inbounds %struct.barney* undef, i32 %tmp7
28 %tmp15 = tail call i32 @widget(%struct.barney* %tmp14, i8* %tmp4, i32 %tmp7)
29 br label %bb16
31 bb16: ; preds = %bb3, %bb
32 ret void
33 }
35 declare i32 @widget(%struct.barney*, i8*, i32)