67e12df84d21f2f8048bdb726b0f39634be9e74c
1 ; RUN: llc < %s -march=hexagon -mcpu=hexagonv4 -O2 -disable-lsr | FileCheck %s
2 ; ModuleID = 'hwloop-dbg.o'
3 target datalayout = "e-p:32:32:32-i64:64:64-i32:32:32-i16:16:16-i1:32:32-f64:64:64-f32:32:32-v64:64:64-v32:32:32-a0:0-n16:32"
4 target triple = "hexagon"
6 define void @foo(i32* nocapture %a, i32* nocapture %b) nounwind {
7 entry:
8 tail call void @llvm.dbg.value(metadata !{i32* %a}, i64 0, metadata !13), !dbg !17
9 tail call void @llvm.dbg.value(metadata !{i32* %b}, i64 0, metadata !14), !dbg !18
10 tail call void @llvm.dbg.value(metadata !30, i64 0, metadata !15), !dbg !19
11 br label %for.body, !dbg !19
13 for.body: ; preds = %for.body, %entry
14 ; CHECK: loop0(
15 ; CHECK-NOT: add({{r[0-9]*}}, #
16 ; CHECK: endloop0
17 %arrayidx.phi = phi i32* [ %a, %entry ], [ %arrayidx.inc, %for.body ]
18 %i.02 = phi i32 [ 0, %entry ], [ %inc, %for.body ]
19 %b.addr.01 = phi i32* [ %b, %entry ], [ %incdec.ptr, %for.body ]
20 %incdec.ptr = getelementptr inbounds i32* %b.addr.01, i32 1, !dbg !21
21 tail call void @llvm.dbg.value(metadata !{i32* %incdec.ptr}, i64 0, metadata !14), !dbg !21
22 %0 = load i32* %b.addr.01, align 4, !dbg !21
23 store i32 %0, i32* %arrayidx.phi, align 4, !dbg !21
24 %inc = add nsw i32 %i.02, 1, !dbg !26
25 tail call void @llvm.dbg.value(metadata !{i32 %inc}, i64 0, metadata !15), !dbg !26
26 %exitcond = icmp eq i32 %inc, 10, !dbg !19
27 %arrayidx.inc = getelementptr i32* %arrayidx.phi, i32 1
28 br i1 %exitcond, label %for.end, label %for.body, !dbg !19
30 for.end: ; preds = %for.body
31 ret void, !dbg !27
32 }
34 declare void @llvm.dbg.value(metadata, i64, metadata) nounwind readnone
37 !llvm.dbg.cu = !{!0}
38 !llvm.module.flags = !{!29}
40 !0 = metadata !{i32 786449, metadata !28, i32 12, metadata !"QuIC LLVM Hexagon Clang version 6.1-pre-unknown, (git://git-hexagon-aus.quicinc.com/llvm/clang-mainline.git e9382867661454cdf44addb39430741578e9765c) (llvm/llvm-mainline.git 36412bb1fcf03ed426d4437b41198bae066675ac)", i1 true, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, null, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [/usr2/kparzysz/s.hex/t/hwloop-dbg.c] [DW_LANG_C99]
41 !2 = metadata !{}
42 !3 = metadata !{metadata !5}
43 !5 = metadata !{i32 786478, metadata !28, null, metadata !"foo", metadata !"foo", metadata !"", i32 1, metadata !7, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 true, void (i32*, i32*)* @foo, null, null, metadata !11, i32 1} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
44 !6 = metadata !{i32 786473, metadata !28} ; [ DW_TAG_file_type ]
45 !7 = metadata !{i32 786453, i32 0, null, i32 0, i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !8, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
46 !8 = metadata !{null, metadata !9, metadata !9}
47 !9 = metadata !{i32 786447, null, null, metadata !"", i32 0, i64 32, i64 32, i64 0, i32 0, metadata !10} ; [ DW_TAG_pointer_type ] [line 0, size 32, align 32, offset 0] [from int]
48 !10 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
49 !11 = metadata !{metadata !13, metadata !14, metadata !15}
50 !13 = metadata !{i32 786689, metadata !5, metadata !"a", metadata !6, i32 16777217, metadata !9, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [a] [line 1]
51 !14 = metadata !{i32 786689, metadata !5, metadata !"b", metadata !6, i32 33554433, metadata !9, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [b] [line 1]
52 !15 = metadata !{i32 786688, metadata !16, metadata !"i", metadata !6, i32 2, metadata !10, i32 0, i32 0} ; [ DW_TAG_auto_variable ] [i] [line 2]
53 !16 = metadata !{i32 786443, metadata !28, metadata !5, i32 1, i32 26, i32 0} ; [ DW_TAG_lexical_block ] [/usr2/kparzysz/s.hex/t/hwloop-dbg.c]
54 !17 = metadata !{i32 1, i32 15, metadata !5, null}
55 !18 = metadata !{i32 1, i32 23, metadata !5, null}
56 !19 = metadata !{i32 3, i32 8, metadata !20, null}
57 !20 = metadata !{i32 786443, metadata !28, metadata !16, i32 3, i32 3, i32 1} ; [ DW_TAG_lexical_block ] [/usr2/kparzysz/s.hex/t/hwloop-dbg.c]
58 !21 = metadata !{i32 4, i32 5, metadata !22, null}
59 !22 = metadata !{i32 786443, metadata !28, metadata !20, i32 3, i32 28, i32 2} ; [ DW_TAG_lexical_block ] [/usr2/kparzysz/s.hex/t/hwloop-dbg.c]
60 !26 = metadata !{i32 3, i32 23, metadata !20, null}
61 !27 = metadata !{i32 6, i32 1, metadata !16, null}
62 !28 = metadata !{metadata !"hwloop-dbg.c", metadata !"/usr2/kparzysz/s.hex/t"}
63 !29 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
64 !30 = metadata !{i32 0}