1 ; RUN: llc -mcpu=pwr7 -O0 -fast-isel=false < %s | FileCheck %s
3 ; This tests correct handling of empty aggregate parameters and return values.
4 ; An empty parameter passed by value does not consume a protocol register or
5 ; a parameter save area doubleword. An empty parameter passed by reference
6 ; is treated as any other pointer parameter. An empty aggregate return value
7 ; is treated as any other aggregate return value, passed via address as a
8 ; hidden parameter in GPR3. In this example, GPR3 contains the return value
9 ; address, GPR4 contains the address of e2, and e1 and e3 are not passed or
10 ; received.
12 target datalayout = "E-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-f128:128:128-v128:128:128-n32:64"
13 target triple = "powerpc64-unknown-linux-gnu"
15 %struct.empty = type {}
17 define void @callee(%struct.empty* noalias sret %agg.result, %struct.empty* byval %a1, %struct.empty* %a2, %struct.empty* byval %a3) nounwind {
18 entry:
19 %a2.addr = alloca %struct.empty*, align 8
20 store %struct.empty* %a2, %struct.empty** %a2.addr, align 8
21 %0 = load %struct.empty** %a2.addr, align 8
22 %1 = bitcast %struct.empty* %agg.result to i8*
23 %2 = bitcast %struct.empty* %0 to i8*
24 call void @llvm.memcpy.p0i8.p0i8.i64(i8* %1, i8* %2, i64 0, i32 1, i1 false)
25 ret void
26 }
28 ; CHECK-LABEL: callee:
29 ; CHECK: std 4,
30 ; CHECK-NOT: std 5,
31 ; CHECK-NOT: std 6,
32 ; CHECK: blr
34 declare void @llvm.memcpy.p0i8.p0i8.i64(i8* nocapture, i8* nocapture, i64, i32, i1) nounwind
36 define void @caller(%struct.empty* noalias sret %agg.result) nounwind {
37 entry:
38 %e1 = alloca %struct.empty, align 1
39 %e2 = alloca %struct.empty, align 1
40 %e3 = alloca %struct.empty, align 1
41 call void @callee(%struct.empty* sret %agg.result, %struct.empty* byval %e1, %struct.empty* %e2, %struct.empty* byval %e3)
42 ret void
43 }
45 ; CHECK-LABEL: caller:
46 ; CHECK: addi 4,
47 ; CHECK-NOT: std 5,
48 ; CHECK-NOT: std 6,
49 ; CHECK: bl callee