]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/CodeGen/SystemZ/args-04.ll
Mass update to CodeGen tests to use CHECK-LABEL for labels corresponding to function...
[opencl/llvm.git] / test / CodeGen / SystemZ / args-04.ll
1 ; Test incoming GPR, FPR and stack arguments when no extension type is given.
2 ; This type of argument is used for passing structures, etc.
3 ;
4 ; RUN: llc < %s -mtriple=s390x-linux-gnu | FileCheck %s
6 ; Do some arithmetic so that we can see the register being used.
7 define i8 @f1(i8 %r2) {
8 ; CHECK-LABEL: f1:
9 ; CHECK: ahi %r2, 1
10 ; CHECK: br %r14
11   %y = add i8 %r2, 1
12   ret i8 %y
13 }
15 define i16 @f2(i8 %r2, i16 %r3) {
16 ; CHECK-LABEL: f2:
17 ; CHECK: {{lr|lgr}} %r2, %r3
18 ; CHECK: br %r14
19   ret i16 %r3
20 }
22 define i32 @f3(i8 %r2, i16 %r3, i32 %r4) {
23 ; CHECK-LABEL: f3:
24 ; CHECK: {{lr|lgr}} %r2, %r4
25 ; CHECK: br %r14
26   ret i32 %r4
27 }
29 define i64 @f4(i8 %r2, i16 %r3, i32 %r4, i64 %r5) {
30 ; CHECK-LABEL: f4:
31 ; CHECK: {{lr|lgr}} %r2, %r5
32 ; CHECK: br %r14
33   ret i64 %r5
34 }
36 ; Do some arithmetic so that we can see the register being used.
37 define float @f5(i8 %r2, i16 %r3, i32 %r4, i64 %r5, float %f0) {
38 ; CHECK-LABEL: f5:
39 ; CHECK: aebr %f0, %f0
40 ; CHECK: br %r14
41   %y = fadd float %f0, %f0
42   ret float %y
43 }
45 define double @f6(i8 %r2, i16 %r3, i32 %r4, i64 %r5, float %f0, double %f2) {
46 ; CHECK-LABEL: f6:
47 ; CHECK: ldr %f0, %f2
48 ; CHECK: br %r14
49   ret double %f2
50 }
52 ; fp128s are passed indirectly.  Do some arithmetic so that the value
53 ; must be interpreted as a float, rather than as a block of memory to
54 ; be copied.
55 define void @f7(fp128 *%r2, i16 %r3, i32 %r4, i64 %r5, float %f0, double %f2,
56                 fp128 %r6) {
57 ; CHECK-LABEL: f7:
58 ; CHECK: ld %f0, 0(%r6)
59 ; CHECK: ld %f2, 8(%r6)
60 ; CHECK: axbr %f0, %f0
61 ; CHECK: std %f0, 0(%r2)
62 ; CHECK: std %f2, 8(%r2)
63 ; CHECK: br %r14
64   %y = fadd fp128 %r6, %r6
65   store fp128 %y, fp128 *%r2
66   ret void
67 }
69 define i64 @f8(i8 %r2, i16 %r3, i32 %r4, i64 %r5, float %f0, double %f2,
70                fp128 %r6, i64 %s1) {
71 ; CHECK-LABEL: f8:
72 ; CHECK: lg %r2, 160(%r15)
73 ; CHECK: br %r14
74   ret i64 %s1
75 }
77 define float @f9(i8 %r2, i16 %r3, i32 %r4, i64 %r5, float %f0, double %f2,
78                  fp128 %r6, i64 %s1, float %f4) {
79 ; CHECK-LABEL: f9:
80 ; CHECK: ler %f0, %f4
81 ; CHECK: br %r14
82   ret float %f4
83 }
85 define double @f10(i8 %r2, i16 %r3, i32 %r4, i64 %r5, float %f0, double %f2,
86                    fp128 %r6, i64 %s1, float %f4, double %f6) {
87 ; CHECK-LABEL: f10:
88 ; CHECK: ldr %f0, %f6
89 ; CHECK: br %r14
90   ret double %f6
91 }
93 define i64 @f11(i8 %r2, i16 %r3, i32 %r4, i64 %r5, float %f0, double %f2,
94                 fp128 %r6, i64 %s1, float %f4, double %f6, i64 %s2) {
95 ; CHECK-LABEL: f11:
96 ; CHECK: lg %r2, 168(%r15)
97 ; CHECK: br %r14
98   ret i64 %s2
99 }
101 ; Floats are passed right-justified.
102 define float @f12(i8 %r2, i16 %r3, i32 %r4, i64 %r5, float %f0, double %f2,
103                   fp128 %r6, i64 %s1, float %f4, double %f6, i64 %s2,
104                   float %s3) {
105 ; CHECK-LABEL: f12:
106 ; CHECK: le %f0, 180(%r15)
107 ; CHECK: br %r14
108   ret float %s3
111 ; Test a case where the fp128 address is passed on the stack.
112 define void @f13(fp128 *%r2, i16 %r3, i32 %r4, i64 %r5, float %f0, double %f2,
113                  fp128 %r6, i64 %s1, float %f4, double %f6, i64 %s2,
114                  float %s3, fp128 %s4) {
115 ; CHECK-LABEL: f13:
116 ; CHECK: lg [[REGISTER:%r[1-5]+]], 184(%r15)
117 ; CHECK: ld %f0, 0([[REGISTER]])
118 ; CHECK: ld %f2, 8([[REGISTER]])
119 ; CHECK: axbr %f0, %f0
120 ; CHECK: std %f0, 0(%r2)
121 ; CHECK: std %f2, 8(%r2)
122 ; CHECK: br %r14
123   %y = fadd fp128 %s4, %s4
124   store fp128 %y, fp128 *%r2
125   ret void