1 ; Test 64-bit equality comparisons in which the second operand is a constant.
2 ;
3 ; RUN: llc < %s -mtriple=s390x-linux-gnu | FileCheck %s
5 ; Check comparisons with 0.
6 define double @f1(double %a, double %b, i64 %i1) {
7 ; CHECK-LABEL: f1:
8 ; CHECK: cgije %r2, 0
9 ; CHECK: ldr %f0, %f2
10 ; CHECK: br %r14
11 %cond = icmp eq i64 %i1, 0
12 %res = select i1 %cond, double %a, double %b
13 ret double %res
14 }
16 ; Check the high end of the CGIJ range.
17 define double @f2(double %a, double %b, i64 %i1) {
18 ; CHECK-LABEL: f2:
19 ; CHECK: cgije %r2, 127
20 ; CHECK: ldr %f0, %f2
21 ; CHECK: br %r14
22 %cond = icmp eq i64 %i1, 127
23 %res = select i1 %cond, double %a, double %b
24 ret double %res
25 }
27 ; Check the next value up, which must use CGHI instead.
28 define double @f3(double %a, double %b, i64 %i1) {
29 ; CHECK-LABEL: f3:
30 ; CHECK: cghi %r2, 128
31 ; CHECK-NEXT: je
32 ; CHECK: ldr %f0, %f2
33 ; CHECK: br %r14
34 %cond = icmp eq i64 %i1, 128
35 %res = select i1 %cond, double %a, double %b
36 ret double %res
37 }
39 ; Check the high end of the CGHI range.
40 define double @f4(double %a, double %b, i64 %i1) {
41 ; CHECK-LABEL: f4:
42 ; CHECK: cghi %r2, 32767
43 ; CHECK-NEXT: je
44 ; CHECK: ldr %f0, %f2
45 ; CHECK: br %r14
46 %cond = icmp eq i64 %i1, 32767
47 %res = select i1 %cond, double %a, double %b
48 ret double %res
49 }
51 ; Check the next value up, which must use CGFI.
52 define double @f5(double %a, double %b, i64 %i1) {
53 ; CHECK-LABEL: f5:
54 ; CHECK: cgfi %r2, 32768
55 ; CHECK-NEXT: je
56 ; CHECK: ldr %f0, %f2
57 ; CHECK: br %r14
58 %cond = icmp eq i64 %i1, 32768
59 %res = select i1 %cond, double %a, double %b
60 ret double %res
61 }
63 ; Check the high end of the CGFI range.
64 define double @f6(double %a, double %b, i64 %i1) {
65 ; CHECK-LABEL: f6:
66 ; CHECK: cgfi %r2, 2147483647
67 ; CHECK-NEXT: je
68 ; CHECK: ldr %f0, %f2
69 ; CHECK: br %r14
70 %cond = icmp eq i64 %i1, 2147483647
71 %res = select i1 %cond, double %a, double %b
72 ret double %res
73 }
75 ; Check the next value up, which should use CLGFI instead.
76 define double @f7(double %a, double %b, i64 %i1) {
77 ; CHECK-LABEL: f7:
78 ; CHECK: clgfi %r2, 2147483648
79 ; CHECK-NEXT: je
80 ; CHECK: ldr %f0, %f2
81 ; CHECK: br %r14
82 %cond = icmp eq i64 %i1, 2147483648
83 %res = select i1 %cond, double %a, double %b
84 ret double %res
85 }
87 ; Check the high end of the CLGFI range.
88 define double @f8(double %a, double %b, i64 %i1) {
89 ; CHECK-LABEL: f8:
90 ; CHECK: clgfi %r2, 4294967295
91 ; CHECK-NEXT: je
92 ; CHECK: ldr %f0, %f2
93 ; CHECK: br %r14
94 %cond = icmp eq i64 %i1, 4294967295
95 %res = select i1 %cond, double %a, double %b
96 ret double %res
97 }
99 ; Check the next value up, which must use a register comparison.
100 define double @f9(double %a, double %b, i64 %i1) {
101 ; CHECK-LABEL: f9:
102 ; CHECK: cgrje %r2,
103 ; CHECK: ldr %f0, %f2
104 ; CHECK: br %r14
105 %cond = icmp eq i64 %i1, 4294967296
106 %res = select i1 %cond, double %a, double %b
107 ret double %res
108 }
110 ; Check the high end of the negative CGIJ range.
111 define double @f10(double %a, double %b, i64 %i1) {
112 ; CHECK-LABEL: f10:
113 ; CHECK: cgije %r2, -1
114 ; CHECK: ldr %f0, %f2
115 ; CHECK: br %r14
116 %cond = icmp eq i64 %i1, -1
117 %res = select i1 %cond, double %a, double %b
118 ret double %res
119 }
121 ; Check the low end of the CGIJ range.
122 define double @f11(double %a, double %b, i64 %i1) {
123 ; CHECK-LABEL: f11:
124 ; CHECK: cgije %r2, -128
125 ; CHECK: ldr %f0, %f2
126 ; CHECK: br %r14
127 %cond = icmp eq i64 %i1, -128
128 %res = select i1 %cond, double %a, double %b
129 ret double %res
130 }
132 ; Check the next value down, which must use CGHI instead.
133 define double @f12(double %a, double %b, i64 %i1) {
134 ; CHECK-LABEL: f12:
135 ; CHECK: cghi %r2, -129
136 ; CHECK-NEXT: je
137 ; CHECK: ldr %f0, %f2
138 ; CHECK: br %r14
139 %cond = icmp eq i64 %i1, -129
140 %res = select i1 %cond, double %a, double %b
141 ret double %res
142 }
144 ; Check the low end of the CGHI range.
145 define double @f13(double %a, double %b, i64 %i1) {
146 ; CHECK-LABEL: f13:
147 ; CHECK: cghi %r2, -32768
148 ; CHECK-NEXT: je
149 ; CHECK: ldr %f0, %f2
150 ; CHECK: br %r14
151 %cond = icmp eq i64 %i1, -32768
152 %res = select i1 %cond, double %a, double %b
153 ret double %res
154 }
156 ; Check the next value down, which must use CGFI instead.
157 define double @f14(double %a, double %b, i64 %i1) {
158 ; CHECK-LABEL: f14:
159 ; CHECK: cgfi %r2, -32769
160 ; CHECK-NEXT: je
161 ; CHECK: ldr %f0, %f2
162 ; CHECK: br %r14
163 %cond = icmp eq i64 %i1, -32769
164 %res = select i1 %cond, double %a, double %b
165 ret double %res
166 }
168 ; Check the low end of the CGFI range.
169 define double @f15(double %a, double %b, i64 %i1) {
170 ; CHECK-LABEL: f15:
171 ; CHECK: cgfi %r2, -2147483648
172 ; CHECK-NEXT: je
173 ; CHECK: ldr %f0, %f2
174 ; CHECK: br %r14
175 %cond = icmp eq i64 %i1, -2147483648
176 %res = select i1 %cond, double %a, double %b
177 ret double %res
178 }
180 ; Check the next value down, which must use register comparison.
181 define double @f16(double %a, double %b, i64 %i1) {
182 ; CHECK-LABEL: f16:
183 ; CHECK: cgrje
184 ; CHECK: ldr %f0, %f2
185 ; CHECK: br %r14
186 %cond = icmp eq i64 %i1, -2147483649
187 %res = select i1 %cond, double %a, double %b
188 ret double %res
189 }