]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/CodeGen/SystemZ/int-div-01.ll
Mass update to CodeGen tests to use CHECK-LABEL for labels corresponding to function...
[opencl/llvm.git] / test / CodeGen / SystemZ / int-div-01.ll
1 ; Test 32-bit signed division and remainder.
2 ;
3 ; RUN: llc < %s -mtriple=s390x-linux-gnu | FileCheck %s
5 declare i32 @foo()
7 ; Test register division.  The result is in the second of the two registers.
8 define void @f1(i32 *%dest, i32 %a, i32 %b) {
9 ; CHECK-LABEL: f1:
10 ; CHECK: lgfr %r1, %r3
11 ; CHECK: dsgfr %r0, %r4
12 ; CHECK: st %r1, 0(%r2)
13 ; CHECK: br %r14
14   %div = sdiv i32 %a, %b
15   store i32 %div, i32 *%dest
16   ret void
17 }
19 ; Test register remainder.  The result is in the first of the two registers.
20 define void @f2(i32 *%dest, i32 %a, i32 %b) {
21 ; CHECK-LABEL: f2:
22 ; CHECK: lgfr %r1, %r3
23 ; CHECK: dsgfr %r0, %r4
24 ; CHECK: st %r0, 0(%r2)
25 ; CHECK: br %r14
26   %rem = srem i32 %a, %b
27   store i32 %rem, i32 *%dest
28   ret void
29 }
31 ; Test that division and remainder use a single instruction.
32 define i32 @f3(i32 %dummy, i32 %a, i32 %b) {
33 ; CHECK-LABEL: f3:
34 ; CHECK-NOT: %r2
35 ; CHECK: lgfr %r3, %r3
36 ; CHECK-NOT: %r2
37 ; CHECK: dsgfr %r2, %r4
38 ; CHECK-NOT: dsgfr
39 ; CHECK: or %r2, %r3
40 ; CHECK: br %r14
41   %div = sdiv i32 %a, %b
42   %rem = srem i32 %a, %b
43   %or = or i32 %rem, %div
44   ret i32 %or
45 }
47 ; Check that the sign extension of the dividend is elided when the argument
48 ; is already sign-extended.
49 define i32 @f4(i32 %dummy, i32 signext %a, i32 %b) {
50 ; CHECK-LABEL: f4:
51 ; CHECK-NOT: {{%r[234]}}
52 ; CHECK: dsgfr %r2, %r4
53 ; CHECK-NOT: dsgfr
54 ; CHECK: or %r2, %r3
55 ; CHECK: br %r14
56   %div = sdiv i32 %a, %b
57   %rem = srem i32 %a, %b
58   %or = or i32 %rem, %div
59   ret i32 %or
60 }
62 ; Test that memory dividends are loaded using sign extension (LGF).
63 define i32 @f5(i32 %dummy, i32 *%src, i32 %b) {
64 ; CHECK-LABEL: f5:
65 ; CHECK-NOT: %r2
66 ; CHECK: lgf %r3, 0(%r3)
67 ; CHECK-NOT: %r2
68 ; CHECK: dsgfr %r2, %r4
69 ; CHECK-NOT: dsgfr
70 ; CHECK: or %r2, %r3
71 ; CHECK: br %r14
72   %a = load i32 *%src
73   %div = sdiv i32 %a, %b
74   %rem = srem i32 %a, %b
75   %or = or i32 %rem, %div
76   ret i32 %or
77 }
79 ; Test memory division with no displacement.
80 define void @f6(i32 *%dest, i32 %a, i32 *%src) {
81 ; CHECK-LABEL: f6:
82 ; CHECK: lgfr %r1, %r3
83 ; CHECK: dsgf %r0, 0(%r4)
84 ; CHECK: st %r1, 0(%r2)
85 ; CHECK: br %r14
86   %b = load i32 *%src
87   %div = sdiv i32 %a, %b
88   store i32 %div, i32 *%dest
89   ret void
90 }
92 ; Test memory remainder with no displacement.
93 define void @f7(i32 *%dest, i32 %a, i32 *%src) {
94 ; CHECK-LABEL: f7:
95 ; CHECK: lgfr %r1, %r3
96 ; CHECK: dsgf %r0, 0(%r4)
97 ; CHECK: st %r0, 0(%r2)
98 ; CHECK: br %r14
99   %b = load i32 *%src
100   %rem = srem i32 %a, %b
101   store i32 %rem, i32 *%dest
102   ret void
105 ; Test both memory division and memory remainder.
106 define i32 @f8(i32 %dummy, i32 %a, i32 *%src) {
107 ; CHECK-LABEL: f8:
108 ; CHECK-NOT: %r2
109 ; CHECK: lgfr %r3, %r3
110 ; CHECK-NOT: %r2
111 ; CHECK: dsgf %r2, 0(%r4)
112 ; CHECK-NOT: {{dsgf|dsgfr}}
113 ; CHECK: or %r2, %r3
114 ; CHECK: br %r14
115   %b = load i32 *%src
116   %div = sdiv i32 %a, %b
117   %rem = srem i32 %a, %b
118   %or = or i32 %rem, %div
119   ret i32 %or
122 ; Check the high end of the DSGF range.
123 define i32 @f9(i32 %dummy, i32 %a, i32 *%src) {
124 ; CHECK-LABEL: f9:
125 ; CHECK: dsgf %r2, 524284(%r4)
126 ; CHECK: br %r14
127   %ptr = getelementptr i32 *%src, i64 131071
128   %b = load i32 *%ptr
129   %rem = srem i32 %a, %b
130   ret i32 %rem
133 ; Check the next word up, which needs separate address logic.
134 ; Other sequences besides this one would be OK.
135 define i32 @f10(i32 %dummy, i32 %a, i32 *%src) {
136 ; CHECK-LABEL: f10:
137 ; CHECK: agfi %r4, 524288
138 ; CHECK: dsgf %r2, 0(%r4)
139 ; CHECK: br %r14
140   %ptr = getelementptr i32 *%src, i64 131072
141   %b = load i32 *%ptr
142   %rem = srem i32 %a, %b
143   ret i32 %rem
146 ; Check the high end of the negative aligned DSGF range.
147 define i32 @f11(i32 %dummy, i32 %a, i32 *%src) {
148 ; CHECK-LABEL: f11:
149 ; CHECK: dsgf %r2, -4(%r4)
150 ; CHECK: br %r14
151   %ptr = getelementptr i32 *%src, i64 -1
152   %b = load i32 *%ptr
153   %rem = srem i32 %a, %b
154   ret i32 %rem
157 ; Check the low end of the DSGF range.
158 define i32 @f12(i32 %dummy, i32 %a, i32 *%src) {
159 ; CHECK-LABEL: f12:
160 ; CHECK: dsgf %r2, -524288(%r4)
161 ; CHECK: br %r14
162   %ptr = getelementptr i32 *%src, i64 -131072
163   %b = load i32 *%ptr
164   %rem = srem i32 %a, %b
165   ret i32 %rem
168 ; Check the next word down, which needs separate address logic.
169 ; Other sequences besides this one would be OK.
170 define i32 @f13(i32 %dummy, i32 %a, i32 *%src) {
171 ; CHECK-LABEL: f13:
172 ; CHECK: agfi %r4, -524292
173 ; CHECK: dsgf %r2, 0(%r4)
174 ; CHECK: br %r14
175   %ptr = getelementptr i32 *%src, i64 -131073
176   %b = load i32 *%ptr
177   %rem = srem i32 %a, %b
178   ret i32 %rem
181 ; Check that DSGF allows an index.
182 define i32 @f14(i32 %dummy, i32 %a, i64 %src, i64 %index) {
183 ; CHECK-LABEL: f14:
184 ; CHECK: dsgf %r2, 524287(%r5,%r4)
185 ; CHECK: br %r14
186   %add1 = add i64 %src, %index
187   %add2 = add i64 %add1, 524287
188   %ptr = inttoptr i64 %add2 to i32 *
189   %b = load i32 *%ptr
190   %rem = srem i32 %a, %b
191   ret i32 %rem
194 ; Make sure that we still use DSGFR rather than DSGR in cases where
195 ; a load and division cannot be combined.
196 define void @f15(i32 *%dest, i32 *%src) {
197 ; CHECK-LABEL: f15:
198 ; CHECK: l [[B:%r[0-9]+]], 0(%r3)
199 ; CHECK: brasl %r14, foo@PLT
200 ; CHECK: lgfr %r1, %r2
201 ; CHECK: dsgfr %r0, [[B]]
202 ; CHECK: br %r14
203   %b = load i32 *%src
204   %a = call i32 @foo()
205   %div = sdiv i32 %a, %b
206   store i32 %div, i32 *%dest
207   ret void
210 ; Check that divisions of spilled values can use DSGF rather than DSGFR.
211 define i32 @f16(i32 *%ptr0) {
212 ; CHECK-LABEL: f16:
213 ; CHECK: brasl %r14, foo@PLT
214 ; CHECK: dsgf {{%r[0-9]+}}, 16{{[04]}}(%r15)
215 ; CHECK: br %r14
216   %ptr1 = getelementptr i32 *%ptr0, i64 2
217   %ptr2 = getelementptr i32 *%ptr0, i64 4
218   %ptr3 = getelementptr i32 *%ptr0, i64 6
219   %ptr4 = getelementptr i32 *%ptr0, i64 8
220   %ptr5 = getelementptr i32 *%ptr0, i64 10
221   %ptr6 = getelementptr i32 *%ptr0, i64 12
222   %ptr7 = getelementptr i32 *%ptr0, i64 14
223   %ptr8 = getelementptr i32 *%ptr0, i64 16
224   %ptr9 = getelementptr i32 *%ptr0, i64 18
226   %val0 = load i32 *%ptr0
227   %val1 = load i32 *%ptr1
228   %val2 = load i32 *%ptr2
229   %val3 = load i32 *%ptr3
230   %val4 = load i32 *%ptr4
231   %val5 = load i32 *%ptr5
232   %val6 = load i32 *%ptr6
233   %val7 = load i32 *%ptr7
234   %val8 = load i32 *%ptr8
235   %val9 = load i32 *%ptr9
237   %ret = call i32 @foo()
239   %div0 = sdiv i32 %ret, %val0
240   %div1 = sdiv i32 %div0, %val1
241   %div2 = sdiv i32 %div1, %val2
242   %div3 = sdiv i32 %div2, %val3
243   %div4 = sdiv i32 %div3, %val4
244   %div5 = sdiv i32 %div4, %val5
245   %div6 = sdiv i32 %div5, %val6
246   %div7 = sdiv i32 %div6, %val7
247   %div8 = sdiv i32 %div7, %val8
248   %div9 = sdiv i32 %div8, %val9
250   ret i32 %div9