803ddf142506c0306ca450a8c0dbebeaa54648b1
1 ; RUN: llc < %s
2 ; RUN: llc < %s -march=x86-64
3 ; PR3538
4 target datalayout = "e-p:32:32:32-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:32:64-f32:32:32-f64:32:64-v64:64:64-v128:128:128-a0:0:64-f80:128:128"
5 target triple = "i386-apple-darwin9"
6 define signext i8 @foo(i8* %s1) nounwind ssp {
7 entry:
8 %s1_addr = alloca i8* ; <i8**> [#uses=2]
9 %retval = alloca i32 ; <i32*> [#uses=2]
10 %saved_stack.1 = alloca i8* ; <i8**> [#uses=2]
11 %0 = alloca i32 ; <i32*> [#uses=2]
12 %str.0 = alloca [0 x i8]* ; <[0 x i8]**> [#uses=3]
13 %1 = alloca i64 ; <i64*> [#uses=2]
14 %2 = alloca i64 ; <i64*> [#uses=1]
15 %3 = alloca i64 ; <i64*> [#uses=6]
16 %"alloca point" = bitcast i32 0 to i32 ; <i32> [#uses=0]
17 call void @llvm.dbg.declare(metadata i8** %s1_addr, metadata !0, metadata !{!"0x102"}), !dbg !7
18 store i8* %s1, i8** %s1_addr
19 call void @llvm.dbg.declare(metadata [0 x i8]** %str.0, metadata !8, metadata !{!"0x102"}), !dbg !7
20 %4 = call i8* @llvm.stacksave(), !dbg !7 ; <i8*> [#uses=1]
21 store i8* %4, i8** %saved_stack.1, align 8, !dbg !7
22 %5 = load i8** %s1_addr, align 8, !dbg !13 ; <i8*> [#uses=1]
23 %6 = call i64 @strlen(i8* %5) nounwind readonly, !dbg !13 ; <i64> [#uses=1]
24 %7 = add i64 %6, 1, !dbg !13 ; <i64> [#uses=1]
25 store i64 %7, i64* %3, align 8, !dbg !13
26 %8 = load i64* %3, align 8, !dbg !13 ; <i64> [#uses=1]
27 %9 = sub nsw i64 %8, 1, !dbg !13 ; <i64> [#uses=0]
28 %10 = load i64* %3, align 8, !dbg !13 ; <i64> [#uses=1]
29 %11 = mul i64 %10, 8, !dbg !13 ; <i64> [#uses=0]
30 %12 = load i64* %3, align 8, !dbg !13 ; <i64> [#uses=1]
31 store i64 %12, i64* %2, align 8, !dbg !13
32 %13 = load i64* %3, align 8, !dbg !13 ; <i64> [#uses=1]
33 %14 = mul i64 %13, 8, !dbg !13 ; <i64> [#uses=0]
34 %15 = load i64* %3, align 8, !dbg !13 ; <i64> [#uses=1]
35 store i64 %15, i64* %1, align 8, !dbg !13
36 %16 = load i64* %1, align 8, !dbg !13 ; <i64> [#uses=1]
37 %17 = trunc i64 %16 to i32, !dbg !13 ; <i32> [#uses=1]
38 %18 = alloca i8, i32 %17, !dbg !13 ; <i8*> [#uses=1]
39 %19 = bitcast i8* %18 to [0 x i8]*, !dbg !13 ; <[0 x i8]*> [#uses=1]
40 store [0 x i8]* %19, [0 x i8]** %str.0, align 8, !dbg !13
41 %20 = load [0 x i8]** %str.0, align 8, !dbg !15 ; <[0 x i8]*> [#uses=1]
42 %21 = getelementptr inbounds [0 x i8]* %20, i64 0, i64 0, !dbg !15 ; <i8*> [#uses=1]
43 store i8 0, i8* %21, align 1, !dbg !15
44 %22 = load [0 x i8]** %str.0, align 8, !dbg !16 ; <[0 x i8]*> [#uses=1]
45 %23 = getelementptr inbounds [0 x i8]* %22, i64 0, i64 0, !dbg !16 ; <i8*> [#uses=1]
46 %24 = load i8* %23, align 1, !dbg !16 ; <i8> [#uses=1]
47 %25 = sext i8 %24 to i32, !dbg !16 ; <i32> [#uses=1]
48 store i32 %25, i32* %0, align 4, !dbg !16
49 %26 = load i8** %saved_stack.1, align 8, !dbg !16 ; <i8*> [#uses=1]
50 call void @llvm.stackrestore(i8* %26), !dbg !16
51 %27 = load i32* %0, align 4, !dbg !16 ; <i32> [#uses=1]
52 store i32 %27, i32* %retval, align 4, !dbg !16
53 br label %return, !dbg !16
55 return: ; preds = %entry
56 %retval1 = load i32* %retval, !dbg !16 ; <i32> [#uses=1]
57 %retval12 = trunc i32 %retval1 to i8, !dbg !16 ; <i8> [#uses=1]
58 ret i8 %retval12, !dbg !16
59 }
61 declare void @llvm.dbg.declare(metadata, metadata, metadata) nounwind readnone
63 declare i8* @llvm.stacksave() nounwind
65 declare i64 @strlen(i8*) nounwind readonly
67 declare void @llvm.stackrestore(i8*) nounwind
69 !0 = !{!"0x101\00s1\002\000", !1, !2, !6} ; [ DW_TAG_arg_variable ]
70 !1 = !{!"0x2e\00foo\00foo\00foo\002\000\001\000\006\000\000\000", i32 0, !2, !3, null, null, null, null, null} ; [ DW_TAG_subprogram ]
71 !2 = !{!"0x11\001\004.2.1 (Based on Apple Inc. build 5658) (LLVM build)\001\00\000\00\000", !17, !18, !18, null, null, null} ; [ DW_TAG_compile_unit ]
72 !3 = !{!"0x15\00\000\000\000\000\000\000", null, !2, null, !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
73 !4 = !{!5, !6}
74 !5 = !{!"0x24\00char\000\008\008\000\000\006", null, !2} ; [ DW_TAG_base_type ]
75 !6 = !{!"0xf\00\000\0064\0064\000\000", null, !2, !5} ; [ DW_TAG_pointer_type ]
76 !7 = !{i32 2, i32 0, !1, null}
77 !8 = !{!"0x100\00str.0\003\000", !1, !2, !9} ; [ DW_TAG_auto_variable ]
78 !9 = !{!"0xf\00\000\0064\0064\000\0064", null, !2, !10} ; [ DW_TAG_pointer_type ]
79 !10 = !{!"0x1\00\000\008\008\000\000", null, !2, !5, !11, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 8, align 8, offset 0] [from char]
80 !11 = !{!12}
81 !12 = !{!"0x21\000\001"} ; [ DW_TAG_subrange_type ]
82 !13 = !{i32 3, i32 0, !14, null}
83 !14 = !{!"0xb\000\000\000", !17, !1} ; [ DW_TAG_lexical_block ]
84 !15 = !{i32 4, i32 0, !14, null}
85 !16 = !{i32 5, i32 0, !14, null}
86 !17 = !{!"vla.c", !"/tmp/"}
87 !18 = !{i32 0}