1 ; RUN: llc -no-integrated-as < %s | FileCheck %s
2 ; ModuleID = '4964.c'
3 ; PR 4964
4 ; Registers other than RAX, RCX are OK, but they must be different.
5 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128"
6 target triple = "x86_64-apple-darwin10.0"
7 %0 = type { i64, i64 } ; type %0
9 define i64 @flsst(i64 %find) nounwind ssp {
10 entry:
11 ; CHECK: FOO %rax %rcx
12 %asmtmp = tail call %0 asm sideeffect "FOO $0 $1 $2", "=r,=&r,rm,~{dirflag},~{fpsr},~{flags},~{cc}"(i64 %find) nounwind ; <%0> [#uses=1]
13 %asmresult = extractvalue %0 %asmtmp, 0 ; <i64> [#uses=1]
14 ret i64 %asmresult
15 }