1 ; RUN: llc -O2 < %s | FileCheck %s
2 ; RUN: llc -O2 -regalloc=basic < %s | FileCheck %s
3 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64"
4 target triple = "x86_64-apple-darwin10"
6 %struct.a = type { i32, %struct.a* }
8 @llvm.used = appending global [1 x i8*] [i8* bitcast (i8* (%struct.a*)* @bar to i8*)], section "llvm.metadata" ; <[1 x i8*]*> [#uses=0]
10 define i8* @bar(%struct.a* %myvar) nounwind optsize noinline ssp {
11 entry:
12 tail call void @llvm.dbg.value(metadata %struct.a* %myvar, i64 0, metadata !8, metadata !{!"0x102"})
13 %0 = getelementptr inbounds %struct.a* %myvar, i64 0, i32 0, !dbg !28 ; <i32*> [#uses=1]
14 %1 = load i32* %0, align 8, !dbg !28 ; <i32> [#uses=1]
15 tail call void @foo(i32 %1) nounwind optsize noinline ssp, !dbg !28
16 %2 = bitcast %struct.a* %myvar to i8*, !dbg !30 ; <i8*> [#uses=1]
17 ret i8* %2, !dbg !30
18 }
20 declare void @foo(i32) nounwind optsize noinline ssp
22 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnone
24 !llvm.dbg.cu = !{!2}
25 !llvm.module.flags = !{!38}
27 !0 = !{!"0x34\00ret\00ret\00\007\000\001", !1, !1, !3, null, null} ; [ DW_TAG_variable ]
28 !1 = !{!"0x29", !36} ; [ DW_TAG_file_type ]
29 !2 = !{!"0x11\001\004.2.1 (Based on Apple Inc. build 5658) (LLVM build)\001\00\000\00\001", !36, !37, !37, !32, !31, !37} ; [ DW_TAG_compile_unit ]
30 !3 = !{!"0x24\00int\000\0032\0032\000\000\005", !36, !1} ; [ DW_TAG_base_type ]
31 !4 = !{!"0x101\00x\0012\000", !5, !1, !3} ; [ DW_TAG_arg_variable ]
32 !5 = !{!"0x2e\00foo\00foo\00foo\0013\000\001\000\006\000\001\0013", !36, !1, !6, null, void (i32)* @foo, null, null, !33} ; [ DW_TAG_subprogram ]
33 !6 = !{!"0x15\00\000\000\000\000\000\000", !36, !1, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
34 !7 = !{null, !3}
35 !8 = !{!"0x101\00myvar\0017\000", !9, !1, !13} ; [ DW_TAG_arg_variable ]
36 !9 = !{!"0x2e\00bar\00bar\00bar\0017\000\001\000\006\000\001\0017", !36, !1, !10, null, i8* (%struct.a*)* @bar, null, null, !34} ; [ DW_TAG_subprogram ]
37 !10 = !{!"0x15\00\000\000\000\000\000\000", !36, !1, null, !11, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
38 !11 = !{!12, !13}
39 !12 = !{!"0xf\00\000\0064\0064\000\000", !36, !1, null} ; [ DW_TAG_pointer_type ]
40 !13 = !{!"0xf\00\000\0064\0064\000\000", !36, !1, !14} ; [ DW_TAG_pointer_type ]
41 !14 = !{!"0x13\00a\002\00128\0064\000\000\000", !36, !1, null, !15, null, null, null} ; [ DW_TAG_structure_type ] [a] [line 2, size 128, align 64, offset 0] [def] [from ]
42 !15 = !{!16, !17}
43 !16 = !{!"0xd\00c\003\0032\0032\000\000", !36, !14, !3} ; [ DW_TAG_member ]
44 !17 = !{!"0xd\00d\004\0064\0064\0064\000", !36, !14, !13} ; [ DW_TAG_member ]
45 !18 = !{!"0x101\00argc\0022\000", !19, !1, !3} ; [ DW_TAG_arg_variable ]
46 !19 = !{!"0x2e\00main\00main\00main\0022\000\001\000\006\000\001\0022", !36, !1, !20, null, null, null, null, !35} ; [ DW_TAG_subprogram ]
47 !20 = !{!"0x15\00\000\000\000\000\000\000", !36, !1, null, !21, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
48 !21 = !{!3, !3, !22}
49 !22 = !{!"0xf\00\000\0064\0064\000\000", !36, !1, !23} ; [ DW_TAG_pointer_type ]
50 !23 = !{!"0xf\00\000\0064\0064\000\000", !36, !1, !24} ; [ DW_TAG_pointer_type ]
51 !24 = !{!"0x24\00char\000\008\008\000\000\006", !36, !1} ; [ DW_TAG_base_type ]
52 !25 = !{!"0x101\00argv\0022\000", !19, !1, !22} ; [ DW_TAG_arg_variable ]
53 !26 = !{!"0x100\00e\0023\000", !27, !1, !14} ; [ DW_TAG_auto_variable ]
54 !27 = !{!"0xb\0022\000\000", !36, !19} ; [ DW_TAG_lexical_block ]
55 !28 = !MDLocation(line: 18, scope: !29)
56 !29 = !{!"0xb\0017\000\001", !36, !9} ; [ DW_TAG_lexical_block ]
57 !30 = !MDLocation(line: 19, scope: !29)
58 !31 = !{!0}
59 !32 = !{!5, !9, !19}
60 !33 = !{!4}
61 !34 = !{!8}
62 !35 = !{!18, !25, !26}
63 !36 = !{!"foo.c", !"/tmp/"}
64 !37 = !{}
66 ; The variable bar:myvar changes registers after the first movq.
67 ; It is cobbered by popq %rbx
68 ; CHECK: movq
69 ; CHECK-NEXT: [[LABEL:Ltmp[0-9]*]]
70 ; CHECK: .loc 1 19 0
71 ; CHECK: popq
72 ; CHECK-NEXT: [[CLOBBER:Ltmp[0-9]*]]
75 ; CHECK: Ldebug_loc0:
76 ; CHECK-NEXT: [[SET1:.*]] = Lfunc_begin0-Lfunc_begin0
77 ; CHECK-NEXT: .quad [[SET1]]
78 ; CHECK-NEXT: [[SET2:.*]] = [[LABEL]]-Lfunc_begin0
79 ; CHECK-NEXT: .quad [[SET2]]
80 ; CHECK-NEXT: Lset{{.*}} = Ltmp{{.*}}-Ltmp{{.*}} ## Loc expr size
81 ; CHECK-NEXT: .short Lset{{.*}}
82 ; CHECK-NEXT: Ltmp{{.*}}:
83 ; CHECK-NEXT: .byte 85
84 ; CHECK-NEXT: Ltmp{{.*}}:
85 ; CHECK-NEXT: [[SET3:.*]] = [[LABEL]]-Lfunc_begin0
86 ; CHECK-NEXT: .quad [[SET3]]
87 ; CHECK-NEXT: [[SET4:.*]] = [[CLOBBER]]-Lfunc_begin0
88 ; CHECK-NEXT: .quad [[SET4]]
89 ; CHECK-NEXT: Lset{{.*}} = Ltmp{{.*}}-Ltmp{{.*}} ## Loc expr size
90 ; CHECK-NEXT: .short Lset{{.*}}
91 ; CHECK-NEXT: Ltmp{{.*}}:
92 ; CHECK-NEXT: .byte 83
93 ; CHECK-NEXT: Ltmp{{.*}}:
94 !38 = !{i32 1, !"Debug Info Version", i32 2}