1 ; RUN: llc -O0 -mcpu=i386 -mattr=-sse,-mmx < %s
2 ; ModuleID = '<stdin>'
3 target datalayout = "e-p:32:32:32-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:32:64-f32:32:32-f64:32:64-v64:64:64-v128:128:128-a0:0:64-f80:32:32-n8:16:32"
4 target triple = "i386-pc-linux-gnu"
6 module asm "\09.ident\09\22GCC: (GNU) 4.5.1 20100510 (prerelease) LLVM: 104604:104605\22"
8 define i32 @f2(double %x) nounwind {
9 entry:
10 %0 = load double* undef, align 64 ; <double> [#uses=1]
11 %1 = fptoui double %0 to i16 ; <i16> [#uses=1]
12 %2 = zext i16 %1 to i32 ; <i32> [#uses=1]
13 %3 = add nsw i32 0, %2 ; <i32> [#uses=1]
14 store i32 %3, i32* undef, align 1
15 ret i32 0
16 }