]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/CodeGen/X86/2010-05-26-FP_TO_INT-crash.ll
[X86][AVX] Simplified diff between AVX1 and SSE42 fp stack folding tests. NFC.
[opencl/llvm.git] / test / CodeGen / X86 / 2010-05-26-FP_TO_INT-crash.ll
1 ; RUN: llc -O0 -mcpu=i386 -mattr=-sse,-mmx < %s
2 ; ModuleID = '<stdin>'
3 target datalayout = "e-p:32:32:32-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:32:64-f32:32:32-f64:32:64-v64:64:64-v128:128:128-a0:0:64-f80:32:32-n8:16:32"
4 target triple = "i386-pc-linux-gnu"
6 module asm "\09.ident\09\22GCC: (GNU) 4.5.1 20100510 (prerelease) LLVM: 104604:104605\22"
8 define i32 @f2(double %x) nounwind {
9 entry:
10   %0 = load double* undef, align 64               ; <double> [#uses=1]
11   %1 = fptoui double %0 to i16                    ; <i16> [#uses=1]
12   %2 = zext i16 %1 to i32                         ; <i32> [#uses=1]
13   %3 = add nsw i32 0, %2                          ; <i32> [#uses=1]
14   store i32 %3, i32* undef, align 1
15   ret i32 0
16 }