]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/CodeGen/X86/2010-06-15-FastAllocEarlyCLobber.ll
IR: Make metadata typeless in assembly
[opencl/llvm.git] / test / CodeGen / X86 / 2010-06-15-FastAllocEarlyCLobber.ll
1 ; RUN: llc -regalloc=fast -optimize-regalloc=0 -no-integrated-as < %s | FileCheck %s
2 ; PR7382
3 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64"
4 target triple = "x86_64-unknown-linux-gnu"
6 @.str = private constant [23 x i8] c"This should be -1: %d\0A\00" ; <[23 x i8]*> [#uses=1]
8 define i32 @main() {
9 entry:
10   %retval = alloca i32, align 4                   ; <i32*> [#uses=3]
11   %v = alloca i32, align 4                        ; <i32*> [#uses=3]
12   store i32 0, i32* %retval
13   %zero = load i32* %retval
14 ; The earlyclobber register EC0 should not be spilled before the inline asm.
15 ; Yes, check-not can refer to FileCheck variables defined in the future.
16 ; CHECK-NOT: [[EC0]]{{.*}}(%rsp)
17 ; CHECK: bsr {{[^,]*}}, [[EC0:%...]]
18   %0 = call i32 asm "bsr   $1, $0\0A\09cmovz $2, $0", "=&r,ro,r,~{cc},~{dirflag},~{fpsr},~{flags}"(i32 %zero, i32 -1) nounwind, !srcloc !0 ; <i32> [#uses=1]
19   store i32 %0, i32* %v
20   %tmp = load i32* %v                             ; <i32> [#uses=1]
21   %call1 = call i32 (i8*, ...)* @printf(i8* getelementptr inbounds ([23 x i8]* @.str, i32 0, i32 0), i32 %tmp) ; <i32> [#uses=0]
22   store i32 0, i32* %retval
23   %1 = load i32* %retval                          ; <i32> [#uses=1]
24   ret i32 %0
25 }
27 declare i32 @printf(i8*, ...)
29 !0 = !{i32 191}