1 ; RUN: llc -mcpu=i686 -mattr=+mmx < %s | FileCheck %s
2 ; ModuleID = 'tq.c'
3 target datalayout = "e-p:32:32:32-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:32:64-f32:32:32-f64:32:64-v64:64:64-v128:128:128-a0:0:64-f80:128:128-n8:16:32"
4 target triple = "i386-apple-macosx10.6.6"
6 %0 = type { x86_mmx, x86_mmx, x86_mmx, x86_mmx, x86_mmx, x86_mmx, x86_mmx }
8 define i32 @pixman_fill_mmx(i32* nocapture %bits, i32 %stride, i32 %bpp, i32 %x, i32 %y, i32 %width, i32 %height, i32 %xor) nounwind ssp {
9 entry:
10 %conv = zext i32 %xor to i64
11 %shl = shl nuw i64 %conv, 32
12 %or = or i64 %shl, %conv
13 %0 = bitcast i64 %or to x86_mmx
14 ; CHECK: movq [[MMXR:%mm[0-7],]] {{%mm[0-7]}}
15 ; CHECK-NEXT: movq [[MMXR]] {{%mm[0-7]}}
16 ; CHECK-NEXT: movq [[MMXR]] {{%mm[0-7]}}
17 ; CHECK-NEXT: movq [[MMXR]] {{%mm[0-7]}}
18 ; CHECK-NEXT: movq [[MMXR]] {{%mm[0-7]}}
19 ; CHECK-NEXT: movq [[MMXR]] {{%mm[0-7]}}
20 ; CHECK-NEXT: movq [[MMXR]] {{%mm[0-7]}}
21 %1 = tail call %0 asm "movq\09\09$7,\09$0\0Amovq\09\09$7,\09$1\0Amovq\09\09$7,\09$2\0Amovq\09\09$7,\09$3\0Amovq\09\09$7,\09$4\0Amovq\09\09$7,\09$5\0Amovq\09\09$7,\09$6\0A", "=&y,=&y,=&y,=&y,=&y,=&y,=y,y,~{dirflag},~{fpsr},~{flags}"(x86_mmx %0) nounwind, !srcloc !0
22 %asmresult = extractvalue %0 %1, 0
23 %asmresult6 = extractvalue %0 %1, 1
24 %asmresult7 = extractvalue %0 %1, 2
25 %asmresult8 = extractvalue %0 %1, 3
26 %asmresult9 = extractvalue %0 %1, 4
27 %asmresult10 = extractvalue %0 %1, 5
28 %asmresult11 = extractvalue %0 %1, 6
29 ; CHECK: movq {{%mm[0-7]}},
30 ; CHECK-NEXT: movq {{%mm[0-7]}},
31 ; CHECK-NEXT: movq {{%mm[0-7]}},
32 ; CHECK-NEXT: movq {{%mm[0-7]}},
33 ; CHECK-NEXT: movq {{%mm[0-7]}},
34 ; CHECK-NEXT: movq {{%mm[0-7]}},
35 ; CHECK-NEXT: movq {{%mm[0-7]}},
36 ; CHECK-NEXT: movq {{%mm[0-7]}},
37 tail call void asm sideeffect "movq\09$1,\09 ($0)\0Amovq\09$2,\09 8($0)\0Amovq\09$3,\0916($0)\0Amovq\09$4,\0924($0)\0Amovq\09$5,\0932($0)\0Amovq\09$6,\0940($0)\0Amovq\09$7,\0948($0)\0Amovq\09$8,\0956($0)\0A", "r,y,y,y,y,y,y,y,y,~{memory},~{dirflag},~{fpsr},~{flags}"(i8* undef, x86_mmx %0, x86_mmx %asmresult, x86_mmx %asmresult6, x86_mmx %asmresult7, x86_mmx %asmresult8, x86_mmx %asmresult9, x86_mmx %asmresult10, x86_mmx %asmresult11) nounwind, !srcloc !1
38 tail call void @llvm.x86.mmx.emms() nounwind
39 ret i32 1
40 }
42 declare void @llvm.x86.mmx.emms() nounwind
44 !0 = !{i32 888, i32 917, i32 945, i32 973, i32 1001, i32 1029, i32 1057}
45 !1 = !{i32 1390, i32 1430, i32 1469, i32 1508, i32 1547, i32 1586, i32 1625, i32 1664}