]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/CodeGen/X86/2011-20-21-zext-ui2fp.ll
[X86][AVX] Added (V)MOVDDUP / (V)MOVSLDUP / (V)MOVSHDUP memory folding + tests.
[opencl/llvm.git] / test / CodeGen / X86 / 2011-20-21-zext-ui2fp.ll
1 ; RUN: llc < %s -march=x86-64 -mcpu=corei7 | FileCheck %s
2 target triple = "x86_64-unknown-linux-gnu"
4 ; Check that the booleans are converted using zext and not via sext.
5 ; 0x1 means that we only look at the first bit.
7 ;CHECK: 0x1
8 ;CHECK-LABEL: ui_to_fp_conv:
9 ;CHECK: ret
10 define void @ui_to_fp_conv(<8 x float> * nocapture %aFOO, <8 x float>* nocapture %RET) nounwind {
11 allocas:
12   %bincmp = fcmp olt <8 x float> <float 1.000000e+00, float 1.000000e+00, float 3.000000e+00, float 3.000000e+00, float 3.000000e+00, float 3.000000e+00, float 3.000000e+00, float 3.000000e+00> , <float 3.000000e+00, float 3.000000e+00, float 3.000000e+00, float 3.000000e+00, float 3.000000e+00, float 3.000000e+00, float 3.000000e+00, float 3.000000e+00>
13   %bool2float = uitofp <8 x i1> %bincmp to <8 x float>
14   store <8 x float> %bool2float, <8 x float>* %RET, align 4
15   ret void
16 }