]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/CodeGen/X86/2012-08-17-legalizer-crash.ll
[X86][AVX] Simplified diff between AVX1 and SSE42 fp stack folding tests. NFC.
[opencl/llvm.git] / test / CodeGen / X86 / 2012-08-17-legalizer-crash.ll
1 ; RUN: llc < %s | FileCheck %s
2 ; Check that an overly large immediate created by SROA doesn't crash the
3 ; legalizer.
5 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64-S128"
6 target triple = "x86_64-apple-macosx10.8.0"
8 %struct._GtkSheetRow = type { i32*, i32, i32, i32, %struct._GtkSheetButton, i32, i32 }
9 %struct._GtkSheetButton = type { i32, i32*, i32, i32*, i32 }
11 @a = common global %struct._GtkSheetRow* null, align 8
13 define void @fn1() nounwind uwtable ssp {
14 entry:
15   %0 = load %struct._GtkSheetRow** @a, align 8
16   %1 = bitcast %struct._GtkSheetRow* %0 to i576*
17   %srcval2 = load i576* %1, align 8
18   %tobool = icmp ugt i576 %srcval2, 57586096570152913699974892898380567793532123114264532903689671329431521032595044740083720782129802971518987656109067457577065805510327036019308994315074097345724415
19   br i1 %tobool, label %if.then, label %if.end
21 if.then:                                          ; preds = %entry
22   store i576 %srcval2, i576* %1, align 8
23   br label %if.end
25 if.end:                                           ; preds = %if.then, %entry
26   ret void
28 ; CHECK-LABEL: fn1:
29 ; CHECK: shrq $32, [[REG:%.*]]
30 ; CHECK: sete
31 }