1 ; RUN: llc -mtriple=i386-apple-macosx -relocation-model=pic < %s > /dev/null
2 ; RUN: llc -mtriple=x86_64-apple-macosx -relocation-model=pic < %s > /dev/null
4 ; rdar://12393897
6 %TRp = type { i32, %TRH*, i32, i32 }
7 %TRH = type { i8*, i8*, i8*, i8*, {}* }
9 define i32 @t(%TRp* inreg %rp) nounwind optsize ssp {
10 entry:
11 %handler = getelementptr inbounds %TRp* %rp, i32 0, i32 1
12 %0 = load %TRH** %handler, align 4
13 %sync = getelementptr inbounds %TRH* %0, i32 0, i32 4
14 %sync12 = load {}** %sync, align 4
15 %1 = bitcast {}* %sync12 to i32 (%TRp*)*
16 %call = tail call i32 %1(%TRp* inreg %rp) nounwind optsize
17 ret i32 %call
18 }
20 %btConeShape = type { %btConvexInternalShape, float, float, float, [3 x i32] }
21 %btConvexInternalShape = type { %btConvexShape, %btVector, %btVector, float, float }
22 %btConvexShape = type { %btCollisionShape }
23 %btCollisionShape = type { i32 (...)**, i32, i8* }
24 %btVector = type { [4 x float] }
26 define { <2 x float>, <2 x float> } @t2(%btConeShape* %this) unnamed_addr uwtable ssp align 2 {
27 entry:
28 %0 = getelementptr inbounds %btConeShape* %this, i64 0, i32 0
29 br i1 undef, label %if.then, label %if.end17
31 if.then: ; preds = %entry
32 %vecnorm.sroa.2.8.copyload = load float* undef, align 4
33 %cmp4 = fcmp olt float undef, 0x3D10000000000000
34 %vecnorm.sroa.2.8.copyload36 = select i1 %cmp4, float -1.000000e+00, float %vecnorm.sroa.2.8.copyload
35 %call.i.i.i = tail call float @sqrtf(float 0.000000e+00) nounwind readnone
36 %div.i.i = fdiv float 1.000000e+00, %call.i.i.i
37 %mul7.i.i.i = fmul float %div.i.i, %vecnorm.sroa.2.8.copyload36
38 %1 = load float (%btConvexInternalShape*)** undef, align 8
39 %call12 = tail call float %1(%btConvexInternalShape* %0)
40 %mul7.i.i = fmul float %call12, %mul7.i.i.i
41 %retval.sroa.0.4.insert = insertelement <2 x float> zeroinitializer, float undef, i32 1
42 %add13.i = fadd float undef, %mul7.i.i
43 %retval.sroa.1.8.insert = insertelement <2 x float> undef, float %add13.i, i32 0
44 br label %if.end17
46 if.end17: ; preds = %if.then, %entry
47 %retval.sroa.1.8.load3338 = phi <2 x float> [ %retval.sroa.1.8.insert, %if.then ], [ undef, %entry ]
48 %retval.sroa.0.0.load3137 = phi <2 x float> [ %retval.sroa.0.4.insert, %if.then ], [ undef, %entry ]
49 ret { <2 x float>, <2 x float> } undef
50 }
52 declare float @sqrtf(float) nounwind readnone