1 ; RUN: llc < %s | FileCheck %s
2 ; Should sink matching DBG_VALUEs also.
3 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64"
4 target triple = "x86_64-apple-macosx10.7.0"
6 define i32 @foo(i32 %i, i32* nocapture %c) nounwind uwtable readonly ssp {
7 tail call void @llvm.dbg.value(metadata i32 %i, i64 0, metadata !6, metadata !{!"0x102"}), !dbg !12
8 %ab = load i32* %c, align 1, !dbg !14
9 tail call void @llvm.dbg.value(metadata i32* %c, i64 0, metadata !7, metadata !{!"0x102"}), !dbg !13
10 tail call void @llvm.dbg.value(metadata i32 %ab, i64 0, metadata !10, metadata !{!"0x102"}), !dbg !14
11 %cd = icmp eq i32 %i, 42, !dbg !15
12 br i1 %cd, label %bb1, label %bb2, !dbg !15
14 bb1: ; preds = %0
15 ;CHECK: DEBUG_VALUE: a
16 ;CHECK: .loc 1 5 5
17 ;CHECK-NEXT: addl
18 %gh = add nsw i32 %ab, 2, !dbg !16
19 br label %bb2, !dbg !16
21 bb2:
22 %.0 = phi i32 [ %gh, %bb1 ], [ 0, %0 ]
23 ret i32 %.0, !dbg !17
24 }
26 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnone
28 !llvm.dbg.cu = !{!0}
29 !llvm.module.flags = !{!22}
31 !0 = !{!"0x11\0012\00Apple clang version 3.0 (tags/Apple/clang-211.10.1) (based on LLVM 3.0svn)\001\00\000\00\001", !20, !21, !21, !18, null, null} ; [ DW_TAG_compile_unit ]
32 !1 = !{!"0x2e\00foo\00foo\00\002\000\001\000\006\00256\001\000", !20, !2, !3, null, i32 (i32, i32*)* @foo, null, null, !19} ; [ DW_TAG_subprogram ] [line 2] [def] [scope 0] [foo]
33 !2 = !{!"0x29", !20} ; [ DW_TAG_file_type ]
34 !3 = !{!"0x15\00\000\000\000\000\000\000", !20, !2, null, !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
35 !4 = !{!5}
36 !5 = !{!"0x24\00int\000\0032\0032\000\000\005", null, !0} ; [ DW_TAG_base_type ]
37 !6 = !{!"0x101\00i\0016777218\000", !1, !2, !5} ; [ DW_TAG_arg_variable ]
38 !7 = !{!"0x101\00c\0033554434\000", !1, !2, !8} ; [ DW_TAG_arg_variable ]
39 !8 = !{!"0xf\00\000\0064\0064\000\000", null, !0, !9} ; [ DW_TAG_pointer_type ]
40 !9 = !{!"0x24\00char\000\008\008\000\000\006", null, !0} ; [ DW_TAG_base_type ]
41 !10 = !{!"0x100\00a\003\000", !11, !2, !9} ; [ DW_TAG_auto_variable ]
42 !11 = !{!"0xb\002\0025\000", !20, !1} ; [ DW_TAG_lexical_block ]
43 !12 = !MDLocation(line: 2, column: 13, scope: !1)
44 !13 = !MDLocation(line: 2, column: 22, scope: !1)
45 !14 = !MDLocation(line: 3, column: 14, scope: !11)
46 !15 = !MDLocation(line: 4, column: 3, scope: !11)
47 !16 = !MDLocation(line: 5, column: 5, scope: !11)
48 !17 = !MDLocation(line: 7, column: 1, scope: !11)
49 !18 = !{!1}
50 !19 = !{!6, !7, !10}
51 !20 = !{!"a.c", !"/private/tmp"}
52 !21 = !{i32 0}
53 !22 = !{i32 1, !"Debug Info Version", i32 2}