7d1478954e4414308f32e209a23cc4731949f3ed
1 ; RUN: llc < %s | FileCheck %s
2 ; Should sink matching DBG_VALUEs also.
3 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64"
4 target triple = "x86_64-apple-macosx10.7.0"
6 define i32 @foo(i32 %i, i32* nocapture %c) nounwind uwtable readonly ssp {
7 tail call void @llvm.dbg.value(metadata !{i32 %i}, i64 0, metadata !6), !dbg !12
8 %ab = load i32* %c, align 1, !dbg !14
9 tail call void @llvm.dbg.value(metadata !{i32* %c}, i64 0, metadata !7), !dbg !13
10 tail call void @llvm.dbg.value(metadata !{i32 %ab}, i64 0, metadata !10), !dbg !14
11 %cd = icmp eq i32 %i, 42, !dbg !15
12 br i1 %cd, label %bb1, label %bb2, !dbg !15
14 bb1: ; preds = %0
15 ;CHECK: DEBUG_VALUE: a
16 ;CHECK-NEXT: .loc 1 5 5
17 ;CHECK-NEXT: addl
18 %gh = add nsw i32 %ab, 2, !dbg !16
19 br label %bb2, !dbg !16
21 bb2:
22 %.0 = phi i32 [ %gh, %bb1 ], [ 0, %0 ]
23 ret i32 %.0, !dbg !17
24 }
26 declare void @llvm.dbg.value(metadata, i64, metadata) nounwind readnone
28 !llvm.dbg.cu = !{!0}
30 !0 = metadata !{i32 786449, metadata !20, i32 12, metadata !"Apple clang version 3.0 (tags/Apple/clang-211.10.1) (based on LLVM 3.0svn)", i1 true, metadata !"", i32 0, metadata !21, metadata !21, metadata !18, null, null, null} ; [ DW_TAG_compile_unit ]
31 !1 = metadata !{i32 786478, metadata !20, metadata !2, metadata !"foo", metadata !"foo", metadata !"", i32 2, metadata !3, i1 false, i1 true, i32 0, i32 0, i32 0, i32 256, i1 true, i32 (i32, i32*)* @foo, null, null, metadata !19, i32 0} ; [ DW_TAG_subprogram ]
32 !2 = metadata !{i32 786473, metadata !20} ; [ DW_TAG_file_type ]
33 !3 = metadata !{i32 786453, metadata !20, metadata !2, metadata !"", i32 0, i64 0, i64 0, i32 0, i32 0, i32 0, metadata !4, i32 0, i32 0, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
34 !4 = metadata !{metadata !5}
35 !5 = metadata !{i32 786468, null, metadata !0, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ]
36 !6 = metadata !{i32 786689, metadata !1, metadata !"i", metadata !2, i32 16777218, metadata !5, i32 0, null} ; [ DW_TAG_arg_variable ]
37 !7 = metadata !{i32 786689, metadata !1, metadata !"c", metadata !2, i32 33554434, metadata !8, i32 0, null} ; [ DW_TAG_arg_variable ]
38 !8 = metadata !{i32 786447, null, metadata !0, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !9} ; [ DW_TAG_pointer_type ]
39 !9 = metadata !{i32 786468, null, metadata !0, metadata !"char", i32 0, i64 8, i64 8, i64 0, i32 0, i32 6} ; [ DW_TAG_base_type ]
40 !10 = metadata !{i32 786688, metadata !11, metadata !"a", metadata !2, i32 3, metadata !9, i32 0, null} ; [ DW_TAG_auto_variable ]
41 !11 = metadata !{i32 786443, metadata !20, metadata !1, i32 2, i32 25, i32 0} ; [ DW_TAG_lexical_block ]
42 !12 = metadata !{i32 2, i32 13, metadata !1, null}
43 !13 = metadata !{i32 2, i32 22, metadata !1, null}
44 !14 = metadata !{i32 3, i32 14, metadata !11, null}
45 !15 = metadata !{i32 4, i32 3, metadata !11, null}
46 !16 = metadata !{i32 5, i32 5, metadata !11, null}
47 !17 = metadata !{i32 7, i32 1, metadata !11, null}
48 !18 = metadata !{metadata !1}
49 !19 = metadata !{metadata !6, metadata !7, metadata !10}
50 !20 = metadata !{metadata !"a.c", metadata !"/private/tmp"}
51 !21 = metadata !{i32 0}