1 ; RUN: llc -mcpu=corei7 -no-stack-coloring=false < %s
3 ; Make sure that we don't crash when dbg values are used.
5 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64-S128"
6 target triple = "x86_64-apple-macosx10.8.0"
8 declare void @llvm.dbg.declare(metadata, metadata, metadata) nounwind readnone
10 define void @foo() nounwind uwtable ssp {
11 entry:
12 %x.i = alloca i8, align 1
13 %y.i = alloca [256 x i8], align 16
14 %0 = getelementptr inbounds [256 x i8]* %y.i, i64 0, i64 0
15 br label %for.body
17 for.body:
18 call void @llvm.lifetime.end(i64 -1, i8* %0) nounwind
19 call void @llvm.lifetime.start(i64 -1, i8* %x.i) nounwind
20 call void @llvm.dbg.declare(metadata i8* %x.i, metadata !22, metadata !{!"0x102"}) nounwind
21 br label %for.body
22 }
24 declare void @llvm.lifetime.start(i64, i8* nocapture) nounwind
26 declare void @llvm.lifetime.end(i64, i8* nocapture) nounwind
28 !llvm.dbg.cu = !{!0}
29 !llvm.module.flags = !{!23}
30 !0 = !{!"0x11\001\00clang\001\00\000\00\000", !1, !2, !2, null, null, null} ; [ DW_TAG_compile_unit ]
31 !1 = !{!"t.c", !""}
32 !16 = !{!"0x24\00char\000\008\008\000\000\006", null, null} ; [ DW_TAG_base_type ]
33 !2 = !{i32 0}
34 !22 = !{!"0x100\00x\0016\000", null, !2, !16} ; [ DW_TAG_auto_variable ]
35 !23 = !{i32 1, !"Debug Info Version", i32 2}