]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/CodeGen/X86/atom-fixup-lea4.ll
[X86][AVX] Simplified diff between AVX1 and SSE42 fp stack folding tests. NFC.
[opencl/llvm.git] / test / CodeGen / X86 / atom-fixup-lea4.ll
1 ; RUN: llc < %s -mcpu=atom -mtriple=x86_64-linux
3 %struct.ValueWrapper = type { double }
4 %struct.ValueWrapper.6 = type { %struct.ValueWrapper.7 }
5 %struct.ValueWrapper.7 = type { %struct.ValueWrapper.8 }
6 %struct.ValueWrapper.8 = type { %struct.ValueWrapper }
8 ; Function Attrs: uwtable
9 define linkonce_odr void @_ZN12ValueWrapperIS_IS_IS_IdEEEEC2Ev(%struct.ValueWrapper.6* %this) unnamed_addr #0 align 2 {
10 entry:
11   %this.addr = alloca %struct.ValueWrapper.6*, align 8
12   store %struct.ValueWrapper.6* %this, %struct.ValueWrapper.6** %this.addr, align 8
13   %this1 = load %struct.ValueWrapper.6** %this.addr
14   %value = getelementptr inbounds %struct.ValueWrapper.6* %this1, i32 0, i32 0
15   call void @_ZN12ValueWrapperIS_IS_IdEEEC2Ev(%struct.ValueWrapper.7* %value)
16   ret void
17 }
19 ; Function Attrs: uwtable
20 declare void @_ZN12ValueWrapperIS_IS_IdEEEC2Ev(%struct.ValueWrapper.7*) unnamed_addr #0 align 2
22 attributes #0 = { uwtable "less-precise-fpmad"="false" "no-frame-pointer-elim"="true" "no-frame-pointer-elim-non-leaf" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }