]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/CodeGen/X86/avoid_complex_am.ll
[X86][AVX] Simplified diff between AVX1 and SSE42 fp stack folding tests. NFC.
[opencl/llvm.git] / test / CodeGen / X86 / avoid_complex_am.ll
1 ; RUN: opt -S -loop-reduce < %s | FileCheck %s
2 ; Complex addressing mode are costly.
3 ; Make loop-reduce prefer unscaled accesses.
4 ; On X86, reg1 + 1*reg2 has the same cost as reg1 + 8*reg2.
5 ; Therefore, LSR currently prefers to fold as much computation as possible
6 ; in the addressing mode.
7 ; <rdar://problem/16730541>
8 target datalayout = "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128-n8:16:32:64-S128"
9 target triple = "x86_64-apple-macosx"
11 define void @mulDouble(double* nocapture %a, double* nocapture %b, double* nocapture %c) {
12 ; CHECK: @mulDouble
13 entry:
14   br label %for.body
16 for.body:                                         ; preds = %for.body, %entry
17 ; CHECK: [[IV:%[^ ]+]] = phi i64 [ [[IVNEXT:%[^,]+]], %for.body ], [ 0, %entry ]
18 ; Only one induction variable should have been generated.
19 ; CHECK-NOT: phi
20   %indvars.iv = phi i64 [ 1, %entry ], [ %indvars.iv.next, %for.body ]
21   %tmp = add nsw i64 %indvars.iv, -1
22   %arrayidx = getelementptr inbounds double* %b, i64 %tmp
23   %tmp1 = load double* %arrayidx, align 8
24 ; The induction variable should carry the scaling factor: 1.
25 ; CHECK: [[IVNEXT]] = add nuw i64 [[IV]], 1
26   %indvars.iv.next = add i64 %indvars.iv, 1
27   %arrayidx2 = getelementptr inbounds double* %c, i64 %indvars.iv.next
28   %tmp2 = load double* %arrayidx2, align 8
29   %mul = fmul double %tmp1, %tmp2
30   %arrayidx4 = getelementptr inbounds double* %a, i64 %indvars.iv
31   store double %mul, double* %arrayidx4, align 8
32   %lftr.wideiv = trunc i64 %indvars.iv.next to i32
33 ; Comparison should be 19 * 1 = 19.
34 ; CHECK: icmp eq i32 {{%[^,]+}}, 19
35   %exitcond = icmp eq i32 %lftr.wideiv, 20
36   br i1 %exitcond, label %for.end, label %for.body
38 for.end:                                          ; preds = %for.body
39   ret void
40 }