1 ; RUN: llc < %s -march=x86-64
2 ; PR4297
3 ; RUN: opt -S < %s -codegenprepare | FileCheck %s
5 target datalayout =
6 "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128"
7 target triple = "x86_64-unknown-linux-gnu"
8 %"byte[]" = type { i64, i8* }
9 %"char[][]" = type { i64, %"byte[]"* }
10 @.str = external constant [7 x i8] ; <[7 x i8]*> [#uses=1]
12 ; CHECK-LABEL: @_Dmain
13 ; CHECK: load i8* getelementptr inbounds ([7 x i8]* @.str, i32 0, i32 0)
14 ; CHECK ret
15 define fastcc i32 @_Dmain(%"char[][]" %unnamed) {
16 entry:
17 %tmp = getelementptr [7 x i8]* @.str, i32 0, i32 0 ; <i8*> [#uses=1]
18 br i1 undef, label %foreachbody, label %foreachend
20 foreachbody: ; preds = %entry
21 %tmp4 = getelementptr i8* %tmp, i32 undef ; <i8*> [#uses=1]
22 %tmp5 = load i8* %tmp4 ; <i8> [#uses=0]
23 unreachable
25 foreachend: ; preds = %entry
26 ret i32 0
27 }