1 ; RUN: llc < %s -O0 -march=x86-64 -mattr=+mmx,+sse2 | FileCheck %s
2 ; PR4684
4 target datalayout =
5 "e-p:64:64:64-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:64:64-f32:32:32-f64:64:64-v64:64:64-v128:128:128-a0:0:64-s0:64:64-f80:128:128"
6 target triple = "x86_64-apple-darwin9.8"
8 declare void @func2(x86_mmx)
10 define void @func1() nounwind {
12 ; This isn't spectacular, but it's MMX code at -O0...
13 ; CHECK: movq2dq %mm0, %xmm0
14 ; For now, handling of x86_mmx parameters in fast Isel is unimplemented,
15 ; so we get pretty poor code. The below is preferable.
16 ; CHEK: movl $2, %eax
17 ; CHEK: movd %rax, %mm0
18 ; CHEK: movd %mm0, %rdi
20 %tmp0 = bitcast <2 x i32><i32 0, i32 2> to x86_mmx
21 call void @func2(x86_mmx %tmp0)
22 ret void
23 }