1 ; RUN: llc < %s -tailcallopt=false | FileCheck %s
2 ; CHECK: movl 8(%esp), %eax
3 ; CHECK: movl 8(%esp), %eax
4 ; CHECK-NOT: movl 8(%esp), %eax
6 ; PR3122
7 ; rdar://6400815
9 ; byval requires a copy, even with fastcc.
11 target datalayout = "e-p:32:32:32-i1:8:8-i8:8:8-i16:16:16-i32:32:32-i64:32:64-f32:32:32-f64:32:64-v64:64:64-v128:128:128-a0:0:64-f80:128:128"
12 target triple = "i386-apple-darwin9.5"
13 %struct.MVT = type { i32 }
15 define fastcc i32 @bar() nounwind {
16 %V = alloca %struct.MVT
17 %a = getelementptr %struct.MVT* %V, i32 0, i32 0
18 store i32 1, i32* %a
19 call fastcc void @foo(%struct.MVT* byval %V) nounwind
20 %t = load i32* %a
21 ret i32 %t
22 }
24 declare fastcc void @foo(%struct.MVT* byval)