1 ; RUN: llc < %s -march=x86-64 -mcpu=corei7 -mattr=+sse4.1 | FileCheck %s
3 ; rdar://12721174
4 ; We should not fold movss into pshufd since pshufd expects m128 while movss
5 ; loads from m32.
6 define void @sample_test(<4 x float>* %source, <2 x float>* %dest) nounwind {
7 ; CHECK: sample_test
8 ; CHECK-NOT: movaps
9 ; CHECK: insertps
10 entry:
11 %source.addr = alloca <4 x float>*, align 8
12 %dest.addr = alloca <2 x float>*, align 8
13 %tmp = alloca <2 x float>, align 8
14 store <4 x float>* %source, <4 x float>** %source.addr, align 8
15 store <2 x float>* %dest, <2 x float>** %dest.addr, align 8
16 store <2 x float> zeroinitializer, <2 x float>* %tmp, align 8
17 %0 = load <4 x float>** %source.addr, align 8
18 %arrayidx = getelementptr inbounds <4 x float>* %0, i64 0
19 %1 = load <4 x float>* %arrayidx, align 16
20 %2 = extractelement <4 x float> %1, i32 0
21 %3 = load <2 x float>* %tmp, align 8
22 %4 = insertelement <2 x float> %3, float %2, i32 1
23 store <2 x float> %4, <2 x float>* %tmp, align 8
24 %5 = load <2 x float>* %tmp, align 8
25 %6 = load <2 x float>** %dest.addr, align 8
26 %arrayidx1 = getelementptr inbounds <2 x float>* %6, i64 0
27 store <2 x float> %5, <2 x float>* %arrayidx1, align 8
28 %7 = load <2 x float>** %dest.addr, align 8
29 %arrayidx2 = getelementptr inbounds <2 x float>* %7, i64 0
30 %8 = load <2 x float>* %arrayidx2, align 8
31 %vecext = extractelement <2 x float> %8, i32 0
32 %9 = load <2 x float>** %dest.addr, align 8
33 %arrayidx3 = getelementptr inbounds <2 x float>* %9, i64 0
34 %10 = load <2 x float>* %arrayidx3, align 8
35 %vecext4 = extractelement <2 x float> %10, i32 1
36 call void @ext(float %vecext, float %vecext4)
37 ret void
38 }
39 declare void @ext(float, float)