1 ; RUN: llc < %s -mcpu=generic -mtriple=i386-apple-darwin -no-integrated-as
3 @g1 = global double 0.000000e+00, align 8
4 @g2 = global i32 0, align 4
6 define void @_Z16fpuop_arithmeticjj(i32, i32) {
7 entry:
8 switch i32 undef, label %sw.bb.i1921 [
9 ]
11 sw.bb261: ; preds = %entry, %entry
12 unreachable
14 sw.bb.i1921: ; preds = %if.end504
15 switch i32 undef, label %if.end511 [
16 i32 1, label %sw.bb27.i
17 ]
19 sw.bb27.i: ; preds = %sw.bb.i1921
20 %conv.i.i1923 = fpext float undef to x86_fp80
21 br label %if.end511
23 if.end511: ; preds = %sw.bb27.i, %sw.bb13.i
24 %src.sroa.0.0.src.sroa.0.0.2280 = phi x86_fp80 [ %conv.i.i1923, %sw.bb27.i ], [ undef, %sw.bb.i1921 ]
25 switch i32 undef, label %sw.bb992 [
26 i32 3, label %sw.bb735
27 i32 18, label %if.end41.i2210
28 ]
30 sw.bb735: ; preds = %if.end511
31 %2 = call x86_fp80 asm sideeffect "frndint", "={st},0,~{dirflag},~{fpsr},~{flags}"(x86_fp80 %src.sroa.0.0.src.sroa.0.0.2280)
32 unreachable
34 if.end41.i2210: ; preds = %if.end511
35 call void @llvm.dbg.value(metadata x86_fp80 %src.sroa.0.0.src.sroa.0.0.2280, i64 0, metadata !20, metadata !{!"0x102"})
36 unreachable
38 sw.bb992: ; preds = %if.end511
39 ret void
40 }
42 declare void @llvm.dbg.value(metadata, i64, metadata, metadata)
44 !llvm.dbg.cu = !{!0}
45 !llvm.module.flags = !{!24, !25}
46 !0 = !{!"0x11\004\00clang version 3.6.0 (http://llvm.org/git/clang 8444ae7cfeaefae031f8fedf0d1435ca3b14d90b) (http://llvm.org/git/llvm 886f0101a7d176543b831f5efb74c03427244a55)\001\00\000\00\001", !1, !2, !2, !3, !21, !2} ; [ DW_TAG_compile_unit ] [x87stackifier/fpu_ieee.cpp] [DW_LANG_C_plus_plus]
47 !1 = !{!"fpu_ieee.cpp", !"x87stackifier"}
48 !2 = !{}
49 !3 = !{!4}
50 !4 = !{!"0x2e\00fpuop_arithmetic\00fpuop_arithmetic\00_Z16fpuop_arithmeticjj\0011\000\001\000\006\00256\001\0013", !5, !6, !7, null, void (i32, i32)* @_Z16fpuop_arithmeticjj, null, null, !10} ; [ DW_TAG_subprogram ] [line 11] [def] [scope 13] [fpuop_arithmetic]
51 !5 = !{!"f1.cpp", !"x87stackifier"}
52 !6 = !{!"0x29", !5} ; [ DW_TAG_file_type ] [x87stackifier/f1.cpp]
53 !7 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
54 !8 = !{null, !9, !9}
55 !9 = !{!"0x24\00unsigned int\000\0032\0032\000\000\007", null, null} ; [ DW_TAG_base_type ] [unsigned int] [line 0, size 32, align 32, offset 0, enc DW_ATE_unsigned]
56 !10 = !{!11, !12, !13, !18, !20}
57 !11 = !{!"0x101\00\0016777227\000", !4, !6, !9} ; [ DW_TAG_arg_variable ] [line 11]
58 !12 = !{!"0x101\00\0033554443\000", !4, !6, !9} ; [ DW_TAG_arg_variable ] [line 11]
59 !13 = !{!"0x100\00x\0014\000", !4, !6, !14} ; [ DW_TAG_auto_variable ] [x] [line 14]
60 !14 = !{!"0x16\00fpu_extended\003\000\000\000\000", !5, null, !15} ; [ DW_TAG_typedef ] [fpu_extended] [line 3, size 0, align 0, offset 0] [from fpu_register]
61 !15 = !{!"0x16\00fpu_register\002\000\000\000\000", !5, null, !16} ; [ DW_TAG_typedef ] [fpu_register] [line 2, size 0, align 0, offset 0] [from uae_f64]
62 !16 = !{!"0x16\00uae_f64\001\000\000\000\000", !5, null, !17} ; [ DW_TAG_typedef ] [uae_f64] [line 1, size 0, align 0, offset 0] [from double]
63 !17 = !{!"0x24\00double\000\0064\0064\000\000\004", null, null} ; [ DW_TAG_base_type ] [double] [line 0, size 64, align 64, offset 0, enc DW_ATE_float]
64 !18 = !{!"0x100\00a\0015\000", !4, !6, !19} ; [ DW_TAG_auto_variable ] [a] [line 15]
65 !19 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
66 !20 = !{!"0x100\00value\0016\000", !4, !6, !14} ; [ DW_TAG_auto_variable ] [value] [line 16]
67 !21 = !{!22, !23}
68 !22 = !{!"0x34\00g1\00g1\00\005\000\001", null, !6, !14, double* @g1, null} ; [ DW_TAG_variable ] [g1] [line 5] [def]
69 !23 = !{!"0x34\00g2\00g2\00\006\000\001", null, !6, !19, i32* @g2, null} ; [ DW_TAG_variable ] [g2] [line 6] [def]
70 !24 = !{i32 2, !"Dwarf Version", i32 2}
71 !25 = !{i32 2, !"Debug Info Version", i32 2}