1 ; RUN: llc < %s -march=x86 -mattr=+mmx | FileCheck %s
2 ; RUN: llc < %s -march=x86-64 -mattr=+mmx | FileCheck %s
4 define i64 @t1(<1 x i64> %mm1) nounwind {
5 entry:
6 %tmp = bitcast <1 x i64> %mm1 to x86_mmx
7 %tmp6 = tail call x86_mmx @llvm.x86.mmx.pslli.q( x86_mmx %tmp, i32 32 ) ; <x86_mmx> [#uses=1]
8 %retval1112 = bitcast x86_mmx %tmp6 to i64
9 ret i64 %retval1112
11 ; CHECK-LABEL: t1:
12 ; CHECK: psllq $32
13 }
15 declare x86_mmx @llvm.x86.mmx.pslli.q(x86_mmx, i32) nounwind readnone
17 define i64 @t2(x86_mmx %mm1, x86_mmx %mm2) nounwind {
18 entry:
19 %tmp7 = tail call x86_mmx @llvm.x86.mmx.psra.d( x86_mmx %mm1, x86_mmx %mm2 ) nounwind readnone ; <x86_mmx> [#uses=1]
20 %retval1112 = bitcast x86_mmx %tmp7 to i64
21 ret i64 %retval1112
23 ; CHECK-LABEL: t2:
24 ; CHECK: psrad
25 }
27 declare x86_mmx @llvm.x86.mmx.psra.d(x86_mmx, x86_mmx) nounwind readnone
29 define i64 @t3(x86_mmx %mm1, i32 %bits) nounwind {
30 entry:
31 %tmp8 = tail call x86_mmx @llvm.x86.mmx.psrli.w( x86_mmx %mm1, i32 %bits ) nounwind readnone ; <x86_mmx> [#uses=1]
32 %retval1314 = bitcast x86_mmx %tmp8 to i64
33 ret i64 %retval1314
35 ; CHECK-LABEL: t3:
36 ; CHECK: psrlw
37 }
39 declare x86_mmx @llvm.x86.mmx.psrli.w(x86_mmx, i32) nounwind readnone