]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/CodeGen/X86/null-streamer.ll
Revert "Revert "DI: Fold constant arguments into a single MDString""
[opencl/llvm.git] / test / CodeGen / X86 / null-streamer.ll
1 ; Check the MCNullStreamer operates correctly, at least on a minimal test case.
2 ;
3 ; RUN: llc -filetype=null -o %t -march=x86 %s
4 ; RUN: llc -filetype=null -o %t -mtriple=i686-cygwin %s
6 define void @f0()  {
7   ret void
8 }
10 define void @f1() {
11   ret void
12 }
14 !llvm.dbg.cu = !{!0}
15 !llvm.module.flags = !{!11, !13}
17 !0 = metadata !{metadata !"0x11\004\00 \001\00\000\00\000", metadata !1, metadata !2, metadata !2, metadata !3, metadata !9, metadata !2} ; [ DW_TAG_compile_unit ]
18 !1 = metadata !{metadata !"", metadata !""}
19 !2 = metadata !{}
20 !3 = metadata !{metadata !4}
21 !4 = metadata !{metadata !"0x2e\00\00\00\002\000\001\000\006\00256\001\002", metadata !1, metadata !5, metadata !6, null, i32 ()* null, null, null, metadata !2} ; [ DW_TAG_subprogram ]
22 !5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ]
23 !6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ]
24 !7 = metadata !{metadata !8}
25 !8 = metadata !{metadata !"0x24\00\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ]
26 !9 = metadata !{metadata !10}
27 !10 = metadata !{metadata !"0x34\00i\00i\00_ZL1i\001\001\001", null, metadata !5, metadata !8, null, null} ; [ DW_TAG_variable ]
28 !11 = metadata !{i32 2, metadata !"Dwarf Version", i32 3}
29 !13 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}