]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/CodeGen/X86/sibcall.ll
Mass update to CodeGen tests to use CHECK-LABEL for labels corresponding to function...
[opencl/llvm.git] / test / CodeGen / X86 / sibcall.ll
1 ; RUN: llc < %s -mtriple=i686-linux   -mcpu=core2 -mattr=+sse2 -asm-verbose=false | FileCheck %s -check-prefix=32
2 ; RUN: llc < %s -mtriple=x86_64-linux -mcpu=core2 -mattr=+sse2 -asm-verbose=false | FileCheck %s -check-prefix=64
4 define void @t1(i32 %x) nounwind ssp {
5 entry:
6 ; 32-LABEL: t1:
7 ; 32: jmp {{_?}}foo
9 ; 64-LABEL: t1:
10 ; 64: jmp {{_?}}foo
11   tail call void @foo() nounwind
12   ret void
13 }
15 declare void @foo()
17 define void @t2() nounwind ssp {
18 entry:
19 ; 32-LABEL: t2:
20 ; 32: jmp {{_?}}foo2
22 ; 64-LABEL: t2:
23 ; 64: jmp {{_?}}foo2
24   %0 = tail call i32 @foo2() nounwind
25   ret void
26 }
28 declare i32 @foo2()
30 define void @t3() nounwind ssp {
31 entry:
32 ; 32-LABEL: t3:
33 ; 32: jmp {{_?}}foo3
35 ; 64-LABEL: t3:
36 ; 64: jmp {{_?}}foo3
37   %0 = tail call i32 @foo3() nounwind
38   ret void
39 }
41 declare i32 @foo3()
43 define void @t4(void (i32)* nocapture %x) nounwind ssp {
44 entry:
45 ; 32-LABEL: t4:
46 ; 32: calll *
47 ; FIXME: gcc can generate a tailcall for this. But it's tricky.
49 ; 64-LABEL: t4:
50 ; 64-NOT: call
51 ; 64: jmpq *
52   tail call void %x(i32 0) nounwind
53   ret void
54 }
56 define void @t5(void ()* nocapture %x) nounwind ssp {
57 entry:
58 ; 32-LABEL: t5:
59 ; 32-NOT: call
60 ; 32: jmpl *4(%esp)
62 ; 64-LABEL: t5:
63 ; 64-NOT: call
64 ; 64: jmpq *%rdi
65   tail call void %x() nounwind
66   ret void
67 }
69 define i32 @t6(i32 %x) nounwind ssp {
70 entry:
71 ; 32-LABEL: t6:
72 ; 32: calll {{_?}}t6
73 ; 32: jmp {{_?}}bar
75 ; 64-LABEL: t6:
76 ; 64: jmp {{_?}}t6
77 ; 64: jmp {{_?}}bar
78   %0 = icmp slt i32 %x, 10
79   br i1 %0, label %bb, label %bb1
81 bb:
82   %1 = add nsw i32 %x, -1
83   %2 = tail call i32 @t6(i32 %1) nounwind ssp
84   ret i32 %2
86 bb1:
87   %3 = tail call i32 @bar(i32 %x) nounwind
88   ret i32 %3
89 }
91 declare i32 @bar(i32)
93 define i32 @t7(i32 %a, i32 %b, i32 %c) nounwind ssp {
94 entry:
95 ; 32-LABEL: t7:
96 ; 32: jmp {{_?}}bar2
98 ; 64-LABEL: t7:
99 ; 64: jmp {{_?}}bar2
100   %0 = tail call i32 @bar2(i32 %a, i32 %b, i32 %c) nounwind
101   ret i32 %0
104 declare i32 @bar2(i32, i32, i32)
106 define signext i16 @t8() nounwind ssp {
107 entry:
108 ; 32-LABEL: t8:
109 ; 32: calll {{_?}}bar3
111 ; 64-LABEL: t8:
112 ; 64: callq {{_?}}bar3
113   %0 = tail call signext i16 @bar3() nounwind      ; <i16> [#uses=1]
114   ret i16 %0
117 declare signext i16 @bar3()
119 define signext i16 @t9(i32 (i32)* nocapture %x) nounwind ssp {
120 entry:
121 ; 32-LABEL: t9:
122 ; 32: calll *
124 ; 64-LABEL: t9:
125 ; 64: callq *
126   %0 = bitcast i32 (i32)* %x to i16 (i32)*
127   %1 = tail call signext i16 %0(i32 0) nounwind
128   ret i16 %1
131 define void @t10() nounwind ssp {
132 entry:
133 ; 32-LABEL: t10:
134 ; 32: calll
136 ; 64-LABEL: t10:
137 ; 64: callq
138   %0 = tail call i32 @foo4() noreturn nounwind
139   unreachable
142 declare i32 @foo4()
144 define i32 @t11(i32 %x, i32 %y, i32 %z.0, i32 %z.1, i32 %z.2) nounwind ssp {
145 ; In 32-bit mode, it's emitting a bunch of dead loads that are not being
146 ; eliminated currently.
148 ; 32-LABEL: t11:
149 ; 32-NOT: subl ${{[0-9]+}}, %esp
150 ; 32: je
151 ; 32-NOT: movl
152 ; 32-NOT: addl ${{[0-9]+}}, %esp
153 ; 32: jmp {{_?}}foo5
155 ; 64-LABEL: t11:
156 ; 64-NOT: subq ${{[0-9]+}}, %esp
157 ; 64-NOT: addq ${{[0-9]+}}, %esp
158 ; 64: jmp {{_?}}foo5
159 entry:
160   %0 = icmp eq i32 %x, 0
161   br i1 %0, label %bb6, label %bb
163 bb:
164   %1 = tail call i32 @foo5(i32 %x, i32 %y, i32 %z.0, i32 %z.1, i32 %z.2) nounwind
165   ret i32 %1
167 bb6:
168   ret i32 0
171 declare i32 @foo5(i32, i32, i32, i32, i32)
173 %struct.t = type { i32, i32, i32, i32, i32 }
175 define i32 @t12(i32 %x, i32 %y, %struct.t* byval align 4 %z) nounwind ssp {
176 ; 32-LABEL: t12:
177 ; 32-NOT: subl ${{[0-9]+}}, %esp
178 ; 32-NOT: addl ${{[0-9]+}}, %esp
179 ; 32: jmp {{_?}}foo6
181 ; 64-LABEL: t12:
182 ; 64-NOT: subq ${{[0-9]+}}, %esp
183 ; 64-NOT: addq ${{[0-9]+}}, %esp
184 ; 64: jmp {{_?}}foo6
185 entry:
186   %0 = icmp eq i32 %x, 0
187   br i1 %0, label %bb2, label %bb
189 bb:
190   %1 = tail call i32 @foo6(i32 %x, i32 %y, %struct.t* byval align 4 %z) nounwind
191   ret i32 %1
193 bb2:
194   ret i32 0
197 declare i32 @foo6(i32, i32, %struct.t* byval align 4)
199 ; rdar://r7717598
200 %struct.ns = type { i32, i32 }
201 %struct.cp = type { float, float, float, float, float }
203 define %struct.ns* @t13(%struct.cp* %yy) nounwind ssp {
204 ; 32-LABEL: t13:
205 ; 32-NOT: jmp
206 ; 32: calll
207 ; 32: ret
209 ; 64-LABEL: t13:
210 ; 64-NOT: jmp
211 ; 64: callq
212 ; 64: ret
213 entry:
214   %0 = tail call fastcc %struct.ns* @foo7(%struct.cp* byval align 4 %yy, i8 signext 0) nounwind
215   ret %struct.ns* %0
218 ; rdar://6195379
219 ; llvm can't do sibcall for this in 32-bit mode (yet).
220 declare fastcc %struct.ns* @foo7(%struct.cp* byval align 4, i8 signext) nounwind ssp
222 %struct.__block_descriptor = type { i64, i64 }
223 %struct.__block_descriptor_withcopydispose = type { i64, i64, i8*, i8* }
224 %struct.__block_literal_1 = type { i8*, i32, i32, i8*, %struct.__block_descriptor* }
225 %struct.__block_literal_2 = type { i8*, i32, i32, i8*, %struct.__block_descriptor_withcopydispose*, void ()* }
227 define void @t14(%struct.__block_literal_2* nocapture %.block_descriptor) nounwind ssp {
228 entry:
229 ; 64-LABEL: t14:
230 ; 64: movq 32(%rdi)
231 ; 64-NOT: movq 16(%rdi)
232 ; 64: jmpq *16({{%rdi|%rax}})
233   %0 = getelementptr inbounds %struct.__block_literal_2* %.block_descriptor, i64 0, i32 5 ; <void ()**> [#uses=1]
234   %1 = load void ()** %0, align 8                 ; <void ()*> [#uses=2]
235   %2 = bitcast void ()* %1 to %struct.__block_literal_1* ; <%struct.__block_literal_1*> [#uses=1]
236   %3 = getelementptr inbounds %struct.__block_literal_1* %2, i64 0, i32 3 ; <i8**> [#uses=1]
237   %4 = load i8** %3, align 8                      ; <i8*> [#uses=1]
238   %5 = bitcast i8* %4 to void (i8*)*              ; <void (i8*)*> [#uses=1]
239   %6 = bitcast void ()* %1 to i8*                 ; <i8*> [#uses=1]
240   tail call void %5(i8* %6) nounwind
241   ret void
244 ; rdar://7726868
245 %struct.foo = type { [4 x i32] }
247 define void @t15(%struct.foo* noalias sret %agg.result) nounwind  {
248 ; 32-LABEL: t15:
249 ; 32: calll {{_?}}f
250 ; 32: ret $4
252 ; 64-LABEL: t15:
253 ; 64: callq {{_?}}f
254 ; 64: ret
255   tail call fastcc void @f(%struct.foo* noalias sret %agg.result) nounwind
256   ret void
259 declare void @f(%struct.foo* noalias sret) nounwind
261 define void @t16() nounwind ssp {
262 entry:
263 ; 32-LABEL: t16:
264 ; 32: calll {{_?}}bar4
265 ; 32: fstp
267 ; 64-LABEL: t16:
268 ; 64: jmp {{_?}}bar4
269   %0 = tail call double @bar4() nounwind
270   ret void
273 declare double @bar4()
275 ; rdar://6283267
276 define void @t17() nounwind ssp {
277 entry:
278 ; 32-LABEL: t17:
279 ; 32: jmp {{_?}}bar5
281 ; 64-LABEL: t17:
282 ; 64: xorl %eax, %eax
283 ; 64: jmp {{_?}}bar5
284   tail call void (...)* @bar5() nounwind
285   ret void
288 declare void @bar5(...)
290 ; rdar://7774847
291 define void @t18() nounwind ssp {
292 entry:
293 ; 32-LABEL: t18:
294 ; 32: calll {{_?}}bar6
295 ; 32: fstp %st(0)
297 ; 64-LABEL: t18:
298 ; 64: xorl %eax, %eax
299 ; 64: jmp {{_?}}bar6
300   %0 = tail call double (...)* @bar6() nounwind
301   ret void
304 declare double @bar6(...)
306 define void @t19() alignstack(32) nounwind {
307 entry:
308 ; CHECK-LABEL: t19:
309 ; CHECK: andl $-32
310 ; CHECK: calll {{_?}}foo
311   tail call void @foo() nounwind
312   ret void
315 ; If caller / callee calling convention mismatch then check if the return
316 ; values are returned in the same registers.
317 ; rdar://7874780
319 define double @t20(double %x) nounwind {
320 entry:
321 ; 32-LABEL: t20:
322 ; 32: calll {{_?}}foo20
323 ; 32: fldl (%esp)
325 ; 64-LABEL: t20:
326 ; 64: jmp {{_?}}foo20
327   %0 = tail call fastcc double @foo20(double %x) nounwind
328   ret double %0
331 declare fastcc double @foo20(double) nounwind