1 ; RUN: llc < %s -mcpu=penryn | FileCheck %s --check-prefix=SSE
2 ; RUN: llc < %s -mcpu=sandybridge | FileCheck %s --check-prefix=AVX
3 ; RUN: llc < %s -mcpu=haswell | FileCheck %s --check-prefix=AVX2
4 ; This checks that lowering for creation of constant vectors is sane and
5 ; doesn't use redundant shuffles. (fixes PR22276)
6 target triple = "x86_64-unknown-unknown"
8 define <4 x i32> @zero_vector() {
9 ; SSE-LABEL: zero_vector:
10 ; SSE: xorps %xmm0, %xmm0
11 ; SSE-NEXT: retq
12 ; AVX-LABEL: zero_vector:
13 ; AVX: vxorps %xmm0, %xmm0, %xmm0
14 ; AVX-NEXT: retq
15 ; AVX2-LABEL: zero_vector:
16 ; AVX2: vxorps %xmm0, %xmm0, %xmm0
17 ; AVX2-NEXT: retq
18 %zero = insertelement <4 x i32> undef, i32 0, i32 0
19 %splat = shufflevector <4 x i32> %zero, <4 x i32> undef, <4 x i32> zeroinitializer
20 ret <4 x i32> %splat
21 }
23 ; Note that for the "const_vector" versions, lowering that uses a shuffle
24 ; instead of a load would be legitimate, if it's a single broadcast shuffle.
25 ; (as opposed to the previous mess)
26 ; However, this is not the current preferred lowering.
27 define <4 x i32> @const_vector() {
28 ; SSE-LABEL: const_vector:
29 ; SSE: movaps {{.*}}, %xmm0 # xmm0 = [42,42,42,42]
30 ; SSE-NEXT: retq
31 ; AVX-LABEL: const_vector:
32 ; AVX: vmovaps {{.*}}, %xmm0 # xmm0 = [42,42,42,42]
33 ; AVX-NEXT: retq
34 ; AVX2-LABEL: const_vector:
35 ; AVX2: vbroadcastss {{[^%].*}}, %xmm0
36 ; AVX2-NEXT: retq
37 %const = insertelement <4 x i32> undef, i32 42, i32 0
38 %splat = shufflevector <4 x i32> %const, <4 x i32> undef, <4 x i32> zeroinitializer
39 ret <4 x i32> %splat
40 }