1 ; RUN: llc -mtriple=x86_64-apple-darwin < %s -o -
3 ; PR16954
4 ;
5 ; Make sure that when we splice off the end of a machine basic block, we include
6 ; DBG_VALUE MI in the terminator sequence.
8 @a = external global { i64, [56 x i8] }, align 32
10 ; Function Attrs: nounwind sspreq
11 define i32 @_Z18read_response_sizev() #0 {
12 entry:
13 tail call void @llvm.dbg.value(metadata !22, i64 0, metadata !23, metadata !{!"0x102"}), !dbg !39
14 %0 = load i64* getelementptr inbounds ({ i64, [56 x i8] }* @a, i32 0, i32 0), align 8, !dbg !40
15 tail call void @llvm.dbg.value(metadata i32 undef, i64 0, metadata !64, metadata !{!"0x102"}), !dbg !71
16 %1 = trunc i64 %0 to i32
17 ret i32 %1
18 }
20 ; Function Attrs: nounwind readnone
21 declare void @llvm.dbg.value(metadata, i64, metadata, metadata)
23 attributes #0 = { sspreq }
25 !llvm.dbg.cu = !{!0}
26 !llvm.module.flags = !{!21, !72}
28 !0 = !{!"0x11\004\00clang version 3.4 \001\00\000\00\001", !1, !2, !5, !8, !20, !5} ; [ DW_TAG_compile_unit ] [/Users/matt/ryan_bug/<unknown>] [DW_LANG_C_plus_plus]
29 !1 = !{!"<unknown>", !"/Users/matt/ryan_bug"}
30 !2 = !{!3}
31 !3 = !{!"0x4\00\0020\0032\0032\000\000\000", !1, !4, null, !6, null, null, null} ; [ DW_TAG_enumeration_type ] [line 20, size 32, align 32, offset 0] [def] [from ]
32 !4 = !{!"0x13\00C\0019\008\008\000\000\000", !1, null, null, !5, null, null, null} ; [ DW_TAG_structure_type ] [C] [line 19, size 8, align 8, offset 0] [def] [from ]
33 !5 = !{}
34 !6 = !{!7}
35 !7 = !{!"0x28\00max_frame_size\000"} ; [ DW_TAG_enumerator ] [max_frame_size :: 0]
36 !8 = !{!9, !24, !41, !65}
37 !9 = !{!"0x2e\00read_response_size\00read_response_size\00_Z18read_response_sizev\0027\000\001\000\006\00256\001\0027", !1, !10, !11, null, i32 ()* @_Z18read_response_sizev, null, null, !14} ; [ DW_TAG_subprogram ] [line 27] [def] [read_response_size]
38 !10 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [/Users/matt/ryan_bug/<unknown>]
39 !11 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !12, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
40 !12 = !{!13}
41 !13 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
42 !14 = !{!15, !19}
43 !15 = !{!"0x100\00b\0028\000", !9, !10, !16} ; [ DW_TAG_auto_variable ] [b] [line 28]
44 !16 = !{!"0x13\00B\0016\0032\0032\000\000\000", !1, null, null, !17, null, null} ; [ DW_TAG_structure_type ] [B] [line 16, size 32, align 32, offset 0] [def] [from ]
45 !17 = !{!18}
46 !18 = !{!"0xd\00end_of_file\0017\0032\0032\000\000", !1, !16, !13} ; [ DW_TAG_member ] [end_of_file] [line 17, size 32, align 32, offset 0] [from int]
47 !19 = !{!"0x100\00c\0029\000", !9, !10, !13} ; [ DW_TAG_auto_variable ] [c] [line 29]
48 !20 = !{}
49 !21 = !{i32 2, !"Dwarf Version", i32 2}
50 !22 = !{i64* getelementptr inbounds ({ i64, [56 x i8] }* @a, i32 0, i32 0)}
51 !23 = !{!"0x101\00p2\0033554444\000", !24, !10, !32, !38} ; [ DW_TAG_arg_variable ] [p2] [line 12]
52 !24 = !{!"0x2e\00min<unsigned long long>\00min<unsigned long long>\00_ZN3__13minIyEERKT_S3_RS1_\0012\000\001\000\006\00256\001\0012", !1, !25, !27, null, null, !33, null, !35} ; [ DW_TAG_subprogram ] [line 12] [def] [min<unsigned long long>]
53 !25 = !{!"0x39\00__1\001", !26, null} ; [ DW_TAG_namespace ] [__1] [line 1]
54 !26 = !{!"main.cpp", !"/Users/matt/ryan_bug"}
55 !27 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !28, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
56 !28 = !{!29, !29, !32}
57 !29 = !{!"0x10\00\000\000\000\000\000", null, null, !30} ; [ DW_TAG_reference_type ] [line 0, size 0, align 0, offset 0] [from ]
58 !30 = !{!"0x26\00\000\000\000\000\000", null, null, !31} ; [ DW_TAG_const_type ] [line 0, size 0, align 0, offset 0] [from long long unsigned int]
59 !31 = !{!"0x24\00long long unsigned int\000\0064\0064\000\000\007", null, null} ; [ DW_TAG_base_type ] [long long unsigned int] [line 0, size 64, align 64, offset 0, enc DW_ATE_unsigned]
60 !32 = !{!"0x10\00\000\000\000\000\000", null, null, !31} ; [ DW_TAG_reference_type ] [line 0, size 0, align 0, offset 0] [from long long unsigned int]
61 !33 = !{!34}
62 !34 = !{!"0x2f\00_Tp\000\000", null, !31, null} ; [ DW_TAG_template_type_parameter ]
63 !35 = !{!36, !37}
64 !36 = !{!"0x101\00p1\0016777228\000", !24, !10, !29} ; [ DW_TAG_arg_variable ] [p1] [line 12]
65 !37 = !{!"0x101\00p2\0033554444\000", !24, !10, !32} ; [ DW_TAG_arg_variable ] [p2] [line 12]
66 !38 = !{i32 33, i32 0, !9, null}
67 !39 = !{i32 12, i32 0, !24, !38}
68 !40 = !{i32 9, i32 0, !41, !59}
69 !41 = !{!"0x2e\00min<unsigned long long, __1::A>\00min<unsigned long long, __1::A>\00_ZN3__13minIyNS_1AEEERKT_S4_RS2_T0_\007\000\001\000\006\00256\001\008", !1, !25, !42, null, null, !53, null, !55} ; [ DW_TAG_subprogram ] [line 7] [def] [scope 8] [min<unsigned long long, __1::A>]
70 !42 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !43, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
71 !43 = !{!29, !29, !32, !44}
72 !44 = !{!"0x13\00A\000\008\008\000\000\000", !1, !25, null, !45, null, null, null} ; [ DW_TAG_structure_type ] [A] [line 0, size 8, align 8, offset 0] [def] [from ]
73 !45 = !{!46}
74 !46 = !{!"0x2e\00operator()\00operator()\00_ZN3__11AclERKiS2_\001\000\000\000\006\00256\001\001", !1, !44, !47, null, null, null, i32 0, !52} ; [ DW_TAG_subprogram ] [line 1] [operator()]
75 !47 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !48, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
76 !48 = !{!13, !49, !50, !50}
77 !49 = !{!"0xf\00\000\0064\0064\000\001088", i32 0, null, !44} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [artificial] [from A]
78 !50 = !{!"0x10\00\000\000\000\000\000", null, null, !51} ; [ DW_TAG_reference_type ] [line 0, size 0, align 0, offset 0] [from ]
79 !51 = !{!"0x26\00\000\000\000\000\000", null, null, !13} ; [ DW_TAG_const_type ] [line 0, size 0, align 0, offset 0] [from int]
80 !52 = !{i32 786468}
81 !53 = !{!34, !54}
82 !54 = !{!"0x2f\00_Compare\000\000", null, !44, null} ; [ DW_TAG_template_type_parameter ]
83 !55 = !{!56, !57, !58}
84 !56 = !{!"0x101\00p1\0016777223\000", !41, !10, !29} ; [ DW_TAG_arg_variable ] [p1] [line 7]
85 !57 = !{!"0x101\00p2\0033554439\000", !41, !10, !32} ; [ DW_TAG_arg_variable ] [p2] [line 7]
86 !58 = !{!"0x101\00p3\0050331656\000", !41, !10, !44} ; [ DW_TAG_arg_variable ] [p3] [line 8]
87 !59 = !{i32 13, i32 0, !24, !38}
88 !63 = !{i32 undef}
89 !64 = !{!"0x101\00p1\0033554433\000", !65, !10, !50, !40} ; [ DW_TAG_arg_variable ] [p1] [line 1]
90 !65 = !{!"0x2e\00operator()\00operator()\00_ZN3__11AclERKiS2_\001\000\001\000\006\00256\001\002", !1, !25, !47, null, null, null, !46, !66} ; [ DW_TAG_subprogram ] [line 1] [def] [scope 2] [operator()]
91 !66 = !{!67, !69, !70}
92 !67 = !{!"0x101\00this\0016777216\001088", !65, null, !68} ; [ DW_TAG_arg_variable ] [this] [line 0]
93 !68 = !{!"0xf\00\000\0064\0064\000\000", null, null, !44} ; [ DW_TAG_pointer_type ] [line 0, size 64, align 64, offset 0] [from A]
94 !69 = !{!"0x101\00p1\0033554433\000", !65, !10, !50} ; [ DW_TAG_arg_variable ] [p1] [line 1]
95 !70 = !{!"0x101\00\0050331650\000", !65, !10, !50} ; [ DW_TAG_arg_variable ] [line 2]
96 !71 = !{i32 1, i32 0, !65, !40}
97 !72 = !{i32 1, !"Debug Info Version", i32 2}