1 ; RUN: llc -mtriple=x86_64-unknown-linux < %s | FileCheck -check-prefix X8664 %s
2 ; RUN: llc -mtriple=i686-unknown-linux < %s | FileCheck -check-prefix X8632 %s
3 ; Check that all callee-saved registers are saved and restored in functions
4 ; that call __builtin_unwind_init(). This is its undocumented behavior in gcc,
5 ; and it is used in compiling libgcc_eh.
6 ; See also PR8541
8 declare void @llvm.eh.unwind.init()
10 define void @calls_unwind_init() {
11 call void @llvm.eh.unwind.init()
12 ret void
13 }
15 ; X8664-LABEL: calls_unwind_init:
16 ; X8664: pushq %rbp
17 ; X8664: pushq %r15
18 ; X8664: pushq %r14
19 ; X8664: pushq %r13
20 ; X8664: pushq %r12
21 ; X8664: pushq %rbx
22 ; X8664: popq %rbx
23 ; X8664: popq %r12
24 ; X8664: popq %r13
25 ; X8664: popq %r14
26 ; X8664: popq %r15
28 ; X8632-LABEL: calls_unwind_init:
29 ; X8632: pushl %ebp
30 ; X8632: pushl %ebx
31 ; X8632: pushl %edi
32 ; X8632: pushl %esi
33 ; X8632: popl %esi
34 ; X8632: popl %edi
35 ; X8632: popl %ebx
36 ; X8632: popl %ebp