1 ; RUN: llc < %s -o /dev/null
2 ; PR 5942
3 define i8* @foo() nounwind {
4 entry:
5 %0 = load i32* undef, align 4, !dbg !0 ; <i32> [#uses=1]
6 %1 = inttoptr i32 %0 to i8*, !dbg !0 ; <i8*> [#uses=1]
7 ret i8* %1, !dbg !10
9 }
11 !llvm.dbg.cu = !{!3}
12 !llvm.module.flags = !{!14}
14 !0 = !MDLocation(line: 571, column: 3, scope: !1)
15 !1 = !{!"0xb\001\001\000", !11, !2}; [DW_TAG_lexical_block ]
16 !2 = !{!"0x2e\00foo\00foo\00foo\00561\000\001\000\006\000\000\000", i32 0, !3, !4, null, null, null, null, null}; [DW_TAG_subprogram ]
17 !3 = !{!"0x11\0012\00clang 1.1\001\00\000\00\000", !11, !12, !12, !13, null, null}; [DW_TAG_compile_unit ]
18 !4 = !{!"0x15\00\000\000\000\000\000\000", null, !3, null, !5, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
19 !5 = !{!6}
20 !6 = !{!"0x24\00char\000\008\008\000\000\006", null, !3} ; [ DW_TAG_base_type ]
21 !10 = !MDLocation(line: 588, column: 1, scope: !2)
22 !11 = !{!"hashtab.c", !"/usr/src/gnu/usr.bin/cc/cc_tools/../../../../contrib/gcclibs/libiberty"}
23 !12 = !{i32 0}
24 !13 = !{!2}
25 !14 = !{i32 1, !"Debug Info Version", i32 2}