]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/DebugInfo/2010-03-12-llc-crash.ll
Move the complex address expression out of DIVariable and into an extra
[opencl/llvm.git] / test / DebugInfo / 2010-03-12-llc-crash.ll
1 ; RUN: llc -O0 < %s -o /dev/null
2 ; llc should not crash on this invalid input.
3 ; PR6588
4 declare void @llvm.dbg.declare(metadata, metadata, metadata) nounwind readnone
6 define void @foo() {
7 entry:
8   call void @llvm.dbg.declare(metadata !{i32* undef}, metadata !0, metadata !{i32 786690})
9   ret void
10 }
12 !0 = metadata !{i32 524545, metadata !1, metadata !"sy", metadata !2, i32 890, metadata !7} ; [ DW_TAG_arg_variable ]
13 !1 = metadata !{i32 524334, metadata !8, metadata !3, metadata !"foo", metadata !"foo", metadata !"foo", i32 892, metadata !4, i1 false, i1 true, i32 0, i32 0, null, i1 false, i32 0, null, null, null, null, i32 0} ; [ DW_TAG_subprogram ]
14 !2 = metadata !{i32 524329, metadata !8} ; [ DW_TAG_file_type ]
15 !3 = metadata !{i32 524305, metadata !9, i32 4, metadata !"clang 1.1", i1 true, metadata !"", i32 0, metadata !10, metadata !10, null, null, null, metadata !""} ; [ DW_TAG_compile_unit ]
16 !4 = metadata !{i32 524309, metadata !9, metadata !5, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !6, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
17 !5 = metadata !{i32 524329, metadata !9} ; [ DW_TAG_file_type ]
18 !6 = metadata !{null}
19 !7 = metadata !{i32 524324, metadata !9, metadata !5, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ]
20 !8 = metadata !{metadata !"qpainter.h", metadata !"QtGui"}
21 !9 = metadata !{metadata !"splineeditor.cpp", metadata !"src"}
22 !10 = metadata !{i32 0}