1 ; RUN: %llc_dwarf -O0 < %s | grep AT_decl_file | grep 2
2 ; Here _ZN1S3fooEv is defined in header file identified as AT_decl_file no. 2 in debug info.
3 %struct.S = type <{ i8 }>
5 define i32 @_Z3barv() nounwind ssp {
6 entry:
7 %retval = alloca i32 ; <i32*> [#uses=2]
8 %0 = alloca i32 ; <i32*> [#uses=2]
9 %s1 = alloca %struct.S ; <%struct.S*> [#uses=1]
10 %"alloca point" = bitcast i32 0 to i32 ; <i32> [#uses=0]
11 call void @llvm.dbg.declare(metadata !{%struct.S* %s1}, metadata !0), !dbg !16
12 %1 = call i32 @_ZN1S3fooEv(%struct.S* %s1) nounwind, !dbg !17 ; <i32> [#uses=1]
13 store i32 %1, i32* %0, align 4, !dbg !17
14 %2 = load i32* %0, align 4, !dbg !17 ; <i32> [#uses=1]
15 store i32 %2, i32* %retval, align 4, !dbg !17
16 br label %return, !dbg !17
18 return: ; preds = %entry
19 %retval1 = load i32* %retval, !dbg !17 ; <i32> [#uses=1]
20 ret i32 %retval1, !dbg !16
21 }
23 define linkonce_odr i32 @_ZN1S3fooEv(%struct.S* %this) nounwind ssp align 2 {
24 entry:
25 %this_addr = alloca %struct.S* ; <%struct.S**> [#uses=1]
26 %retval = alloca i32 ; <i32*> [#uses=1]
27 %"alloca point" = bitcast i32 0 to i32 ; <i32> [#uses=0]
28 call void @llvm.dbg.declare(metadata !{%struct.S** %this_addr}, metadata !18), !dbg !21
29 store %struct.S* %this, %struct.S** %this_addr
30 br label %return, !dbg !21
32 return: ; preds = %entry
33 %retval1 = load i32* %retval, !dbg !21 ; <i32> [#uses=1]
34 ret i32 %retval1, !dbg !22
35 }
37 declare void @llvm.dbg.declare(metadata, metadata) nounwind readnone
39 !llvm.dbg.cu = !{!5}
40 !llvm.module.flags = !{!28}
42 !0 = metadata !{i32 786688, metadata !1, metadata !"s1", metadata !4, i32 3, metadata !9, i32 0, null} ; [ DW_TAG_auto_variable ]
43 !1 = metadata !{i32 786443, metadata !25, metadata !2, i32 3, i32 0, i32 0} ; [ DW_TAG_lexical_block ]
44 !2 = metadata !{i32 786443, metadata !25, metadata !3, i32 3, i32 0, i32 0} ; [ DW_TAG_lexical_block ]
45 !3 = metadata !{i32 786478, metadata !25, metadata !4, metadata !"bar", metadata !"bar", metadata !"_Z3barv", i32 3, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 0, i1 false, i32 ()* @_Z3barv, null, null, null, i32 3} ; [ DW_TAG_subprogram ]
46 !4 = metadata !{i32 786473, metadata !25} ; [ DW_TAG_file_type ]
47 !5 = metadata !{i32 786449, metadata !25, i32 4, metadata !"4.2.1 (Based on Apple Inc. build 5658) (LLVM build)", i1 false, metadata !"", i32 0, metadata !27, metadata !27, metadata !24, null, null, metadata !""} ; [ DW_TAG_compile_unit ]
48 !6 = metadata !{i32 786453, metadata !25, metadata !4, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
49 !7 = metadata !{metadata !8}
50 !8 = metadata !{i32 786468, metadata !25, metadata !4, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ]
51 !9 = metadata !{i32 786451, metadata !26, metadata !4, metadata !"S", i32 2, i64 8, i64 8, i64 0, i32 0, null, metadata !11, i32 0, null, null, null} ; [ DW_TAG_structure_type ] [S] [line 2, size 8, align 8, offset 0] [def] [from ]
52 !10 = metadata !{i32 786473, metadata !26} ; [ DW_TAG_file_type ]
53 !11 = metadata !{metadata !12}
54 !12 = metadata !{i32 786478, metadata !26, metadata !9, metadata !"foo", metadata !"foo", metadata !"_ZN1S3fooEv", i32 3, metadata !13, i1 false, i1 true, i32 0, i32 0, null, i32 0, i1 false, i32 (%struct.S*)* @_ZN1S3fooEv, null, null, null, i32 3} ; [ DW_TAG_subprogram ]
55 !13 = metadata !{i32 786453, metadata !25, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !14, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
56 !14 = metadata !{metadata !8, metadata !15}
57 !15 = metadata !{i32 786447, metadata !25, metadata !4, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 64, metadata !9} ; [ DW_TAG_pointer_type ]
58 !16 = metadata !{i32 3, i32 0, metadata !1, null}
59 !17 = metadata !{i32 3, i32 0, metadata !3, null}
60 !18 = metadata !{i32 786689, metadata !12, metadata !"this", metadata !10, i32 3, metadata !19, i32 0, null} ; [ DW_TAG_arg_variable ]
61 !19 = metadata !{i32 786470, metadata !25, metadata !4, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 64, metadata !20} ; [ DW_TAG_const_type ]
62 !20 = metadata !{i32 786447, metadata !25, metadata !4, metadata !"", i32 0, i64 64, i64 64, i64 0, i32 0, metadata !9} ; [ DW_TAG_pointer_type ]
63 !21 = metadata !{i32 3, i32 0, metadata !12, null}
64 !22 = metadata !{i32 3, i32 0, metadata !23, null}
65 !23 = metadata !{i32 786443, metadata !26, metadata !12, i32 3, i32 0, i32 0} ; [ DW_TAG_lexical_block ]
66 !24 = metadata !{metadata !3, metadata !12}
67 !25 = metadata !{metadata !"one.cc", metadata !"/tmp/"}
68 !26 = metadata !{metadata !"one.h", metadata !"/tmp/"}
69 !27 = metadata !{i32 0}
70 !28 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}