1 ; RUN: %llc_dwarf -O0 < %s | grep AT_decl_file | grep 2
2 ; Here _ZN1S3fooEv is defined in header file identified as AT_decl_file no. 2 in debug info.
3 %struct.S = type <{ i8 }>
5 define i32 @_Z3barv() nounwind ssp {
6 entry:
7 %retval = alloca i32 ; <i32*> [#uses=2]
8 %0 = alloca i32 ; <i32*> [#uses=2]
9 %s1 = alloca %struct.S ; <%struct.S*> [#uses=1]
10 %"alloca point" = bitcast i32 0 to i32 ; <i32> [#uses=0]
11 call void @llvm.dbg.declare(metadata %struct.S* %s1, metadata !0, metadata !{!"0x102"}), !dbg !16
12 %1 = call i32 @_ZN1S3fooEv(%struct.S* %s1) nounwind, !dbg !17 ; <i32> [#uses=1]
13 store i32 %1, i32* %0, align 4, !dbg !17
14 %2 = load i32* %0, align 4, !dbg !17 ; <i32> [#uses=1]
15 store i32 %2, i32* %retval, align 4, !dbg !17
16 br label %return, !dbg !17
18 return: ; preds = %entry
19 %retval1 = load i32* %retval, !dbg !17 ; <i32> [#uses=1]
20 ret i32 %retval1, !dbg !16
21 }
23 define linkonce_odr i32 @_ZN1S3fooEv(%struct.S* %this) nounwind ssp align 2 {
24 entry:
25 %this_addr = alloca %struct.S* ; <%struct.S**> [#uses=1]
26 %retval = alloca i32 ; <i32*> [#uses=1]
27 %"alloca point" = bitcast i32 0 to i32 ; <i32> [#uses=0]
28 call void @llvm.dbg.declare(metadata %struct.S** %this_addr, metadata !18, metadata !{!"0x102"}), !dbg !21
29 store %struct.S* %this, %struct.S** %this_addr
30 br label %return, !dbg !21
32 return: ; preds = %entry
33 %retval1 = load i32* %retval, !dbg !21 ; <i32> [#uses=1]
34 ret i32 %retval1, !dbg !22
35 }
37 declare void @llvm.dbg.declare(metadata, metadata, metadata) nounwind readnone
39 !llvm.dbg.cu = !{!5}
40 !llvm.module.flags = !{!28}
42 !0 = !{!"0x100\00s1\003\000", !1, !4, !9} ; [ DW_TAG_auto_variable ]
43 !1 = !{!"0xb\003\000\000", !25, !2} ; [ DW_TAG_lexical_block ]
44 !2 = !{!"0xb\003\000\000", !25, !3} ; [ DW_TAG_lexical_block ]
45 !3 = !{!"0x2e\00bar\00bar\00_Z3barv\003\000\001\000\006\000\000\003", !25, !4, !6, null, i32 ()* @_Z3barv, null, null, null} ; [ DW_TAG_subprogram ]
46 !4 = !{!"0x29", !25} ; [ DW_TAG_file_type ]
47 !5 = !{!"0x11\004\004.2.1 (Based on Apple Inc. build 5658) (LLVM build)\000\00\000\00\000", !25, !27, !27, !24, null, null} ; [ DW_TAG_compile_unit ]
48 !6 = !{!"0x15\00\000\000\000\000\000\000", !25, !4, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
49 !7 = !{!8}
50 !8 = !{!"0x24\00int\000\0032\0032\000\000\005", !25, !4} ; [ DW_TAG_base_type ]
51 !9 = !{!"0x13\00S\002\008\008\000\000\000", !26, !4, null, !11, null, null, null} ; [ DW_TAG_structure_type ] [S] [line 2, size 8, align 8, offset 0] [def] [from ]
52 !10 = !{!"0x29", !26} ; [ DW_TAG_file_type ]
53 !11 = !{!12}
54 !12 = !{!"0x2e\00foo\00foo\00_ZN1S3fooEv\003\000\001\000\006\000\000\003", !26, !9, !13, null, i32 (%struct.S*)* @_ZN1S3fooEv, null, null, null} ; [ DW_TAG_subprogram ]
55 !13 = !{!"0x15\00\000\000\000\000\000\000", !25, null, null, !14, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
56 !14 = !{!8, !15}
57 !15 = !{!"0xf\00\000\0064\0064\000\0064", !25, !4, !9} ; [ DW_TAG_pointer_type ]
58 !16 = !MDLocation(line: 3, scope: !1)
59 !17 = !MDLocation(line: 3, scope: !3)
60 !18 = !{!"0x101\00this\003\000", !12, !10, !19} ; [ DW_TAG_arg_variable ]
61 !19 = !{!"0x26\00\000\0064\0064\000\0064", !25, !4, !20} ; [ DW_TAG_const_type ]
62 !20 = !{!"0xf\00\000\0064\0064\000\000", !25, !4, !9} ; [ DW_TAG_pointer_type ]
63 !21 = !MDLocation(line: 3, scope: !12)
64 !22 = !MDLocation(line: 3, scope: !23)
65 !23 = !{!"0xb\003\000\000", !26, !12} ; [ DW_TAG_lexical_block ]
66 !24 = !{!3, !12}
67 !25 = !{!"one.cc", !"/tmp/"}
68 !26 = !{!"one.h", !"/tmp/"}
69 !27 = !{i32 0}
70 !28 = !{i32 1, !"Debug Info Version", i32 2}