1 ; RUN: llc -o /dev/null < %s
2 ; Radar 7937664
3 %struct.AppleEvent = type opaque
5 define void @DisposeDMNotificationUPP(void (%struct.AppleEvent*)* %userUPP) "no-frame-pointer-elim-non-leaf" nounwind ssp {
6 entry:
7 %userUPP_addr = alloca void (%struct.AppleEvent*)* ; <void (%struct.AppleEvent*)**> [#uses=1]
8 %"alloca point" = bitcast i32 0 to i32 ; <i32> [#uses=0]
9 call void @llvm.dbg.declare(metadata void (%struct.AppleEvent*)** %userUPP_addr, metadata !0, metadata !{!"0x102"}), !dbg !13
10 store void (%struct.AppleEvent*)* %userUPP, void (%struct.AppleEvent*)** %userUPP_addr
11 br label %return, !dbg !14
13 return: ; preds = %entry
14 ret void, !dbg !14
15 }
17 declare void @llvm.dbg.declare(metadata, metadata, metadata) nounwind readnone
19 !llvm.dbg.cu = !{!3}
20 !llvm.module.flags = !{!19}
21 !0 = !{!"0x101\00userUPP\007\000", !1, !2, !6} ; [ DW_TAG_arg_variable ]
22 !1 = !{!"0x2e\00DisposeDMNotificationUPP\00DisposeDMNotificationUPP\00DisposeDMNotificationUPP\007\000\001\000\006\000\000\000", !16, null, !4, null, null, null, null, null} ; [ DW_TAG_subprogram ]
23 !2 = !{!"0x29", !16} ; [ DW_TAG_file_type ]
24 !3 = !{!"0x11\001\004.2.1 (Based on Apple Inc. build 5658) (LLVM build 9999)\001\00\000\00\000", !16, !17, !17, !18, null, null} ; [ DW_TAG_compile_unit ]
25 !4 = !{!"0x15\00\000\000\000\000\000\000", !16, !2, null, !5, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
26 !5 = !{null, !6}
27 !6 = !{!"0x16\00DMNotificationUPP\006\000\000\000\000", !16, !2, !7} ; [ DW_TAG_typedef ]
28 !7 = !{!"0xf\00\000\0064\0064\000\000", !16, !2, !8} ; [ DW_TAG_pointer_type ]
29 !8 = !{!"0x15\00\000\000\000\000\000\000", !16, !2, null, !9, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
30 !9 = !{null, !10}
31 !10 = !{!"0xf\00\000\0064\0064\000\000", !16, !2, !11} ; [ DW_TAG_pointer_type ]
32 !11 = !{!"0x16\00AppleEvent\004\000\000\000\000", !16, !2, !12} ; [ DW_TAG_typedef ]
33 !12 = !{!"0x13\00AEDesc\001\000\000\000\004\000", !16, !2, null, null, null, null, null} ; [ DW_TAG_structure_type ] [AEDesc] [line 1, size 0, align 0, offset 0] [decl] [from ]
34 !13 = !MDLocation(line: 7, scope: !1)
35 !14 = !MDLocation(line: 8, scope: !15)
36 !15 = !{!"0xb\007\000\000", !16, !1} ; [ DW_TAG_lexical_block ]
37 !16 = !{!"t.c", !"/Users/echeng/LLVM/radars/r7937664/"}
38 !17 = !{i32 0}
39 !18 = !{!1}
40 !19 = !{i32 1, !"Debug Info Version", i32 2}