]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/DebugInfo/2010-05-03-OriginDIE.ll
DebugInfo: Use distinct inlinedAt MDLocations to avoid separate inlined calls being...
[opencl/llvm.git] / test / DebugInfo / 2010-05-03-OriginDIE.ll
2 ;RUN: llc < %s -o /dev/null
3 ;Radar 7937109
5 %struct.anon = type { i64, i32, i32, i32, [1 x i32] }
6 %struct.gpm_t = type { i32, i8*, [16 x i8], i32, i64, i64, i64, i64, i64, i64, i32, i16, i16, [8 x %struct.gpmr_t] }
7 %struct.gpmr_t = type { [48 x i8], [48 x i8], [16 x i8], i64, i64, i64, i64, i16 }
8 %struct.gpt_t = type { [8 x i8], i32, i32, i32, i32, i64, i64, i64, i64, [16 x i8], %struct.anon }
10 @llvm.used = appending global [1 x i8*] [i8* bitcast (void (%struct.gpm_t*, %struct.gpt_t*)* @gpt2gpm to i8*)], section "llvm.metadata" ; <[1 x i8*]*> [#uses=0]
12 define fastcc void @gpt2gpm(%struct.gpm_t* %gpm, %struct.gpt_t* %gpt) nounwind optsize ssp {
13 entry:
14   %data_addr.i18 = alloca i64, align 8            ; <i64*> [#uses=1]
15   %data_addr.i17 = alloca i64, align 8            ; <i64*> [#uses=2]
16   %data_addr.i16 = alloca i64, align 8            ; <i64*> [#uses=0]
17   %data_addr.i15 = alloca i32, align 4            ; <i32*> [#uses=0]
18   %data_addr.i = alloca i64, align 8              ; <i64*> [#uses=0]
19   %0 = getelementptr inbounds %struct.gpm_t* %gpm, i32 0, i32 2, i32 0 ; <i8*> [#uses=1]
20   %1 = getelementptr inbounds %struct.gpt_t* %gpt, i32 0, i32 9, i32 0 ; <i8*> [#uses=1]
21   call void @uuid_LtoB(i8* %0, i8* %1) nounwind, !dbg !0
22   %a9 = load volatile i64* %data_addr.i18, align 8 ; <i64> [#uses=1]
23   %a10 = call i64 @llvm.bswap.i64(i64 %a9) nounwind ; <i64> [#uses=1]
24   %a11 = getelementptr inbounds %struct.gpt_t* %gpt, i32 0, i32 8, !dbg !7 ; <i64*> [#uses=1]
25   %a12 = load i64* %a11, align 4, !dbg !7         ; <i64> [#uses=1]
26   call void @llvm.dbg.declare(metadata i64* %data_addr.i17, metadata !8, metadata !{!"0x102"}) nounwind, !dbg !14
27   store i64 %a12, i64* %data_addr.i17, align 8
28   call void @llvm.dbg.value(metadata !6, i64 0, metadata !15, metadata !{!"0x102"}) nounwind
29   call void @llvm.dbg.value(metadata i32 0, i64 0, metadata !19, metadata !{!"0x102"}) nounwind
30   call void @llvm.dbg.declare(metadata !6, metadata !23, metadata !{!"0x102"}) nounwind
31   call void @llvm.dbg.value(metadata i64* %data_addr.i17, i64 0, metadata !34, metadata !{!"0x102"}) nounwind
32   %a13 = load volatile i64* %data_addr.i17, align 8 ; <i64> [#uses=1]
33   %a14 = call i64 @llvm.bswap.i64(i64 %a13) nounwind ; <i64> [#uses=2]
34   %a15 = add i64 %a10, %a14, !dbg !7              ; <i64> [#uses=1]
35   %a16 = sub i64 %a15, %a14                       ; <i64> [#uses=1]
36   %a17 = getelementptr inbounds %struct.gpm_t* %gpm, i32 0, i32 5, !dbg !7 ; <i64*> [#uses=1]
37   store i64 %a16, i64* %a17, align 4, !dbg !7
38   ret void, !dbg !7
39 }
41 declare void @llvm.dbg.declare(metadata, metadata, metadata) nounwind readnone
43 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnone
45 declare i32 @llvm.bswap.i32(i32) nounwind readnone
47 declare i64 @llvm.bswap.i64(i64) nounwind readnone
49 declare void @uuid_LtoB(i8*, i8*)
51 !llvm.dbg.cu = !{!4}
52 !llvm.module.flags = !{!41}
53 !0 = !MDLocation(line: 808, scope: !1)
54 !1 = !{!"0xb\00807\000\000", !39, !2} ; [ DW_TAG_lexical_block ]
55 !2 = !{!"0x2e\00gpt2gpm\00gpt2gpm\00gpt2gpm\00807\001\001\000\006\000\000\000", !39, null, !5, null, null, null, null, null} ; [ DW_TAG_subprogram ]
56 !3 = !{!"0x29", !39} ; [ DW_TAG_file_type ]
57 !4 = !{!"0x11\001\00llvm-gcc\001\00\000\00\000", !39, !18, !18, !40, null, null} ; [ DW_TAG_compile_unit ]
58 !5 = !{!"0x15\00\000\000\000\000\000\000", !39, !3, null, !6, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
59 !6 = !{null}
60 !7 = !MDLocation(line: 810, scope: !1)
61 !8 = !{!"0x101\00data\00201\000", !9, !10, !11} ; [ DW_TAG_arg_variable ]
62 !9 = !{!"0x2e\00_OSSwapInt64\00_OSSwapInt64\00_OSSwapInt64\00202\001\001\000\006\000\000\000", !10, null, !5, null, null, null, null, null} ; [ DW_TAG_subprogram ]
63 !10 = !{!"0x29", !"OSByteOrder.h", !"/usr/include/libkern/ppc", !4} ; [ DW_TAG_file_type ]
64 !11 = !{!"0x16\00uint64_t\0059\000\000\000\000", !36, !3, !13} ; [ DW_TAG_typedef ]
65 !12 = !{!"0x29", !"stdint.h", !"/usr/4.2.1/include", !4} ; [ DW_TAG_file_type ]
66 !13 = !{!"0x24\00long long unsigned int\000\0064\0064\000\000\007", !39, !3} ; [ DW_TAG_base_type ]
67 !14 = !MDLocation(line: 202, scope: !9, inlinedAt: !7)
68 !15 = !{!"0x101\00base\0092\000", !16, !10, !17} ; [ DW_TAG_arg_variable ]
69 !16 = !{!"0x2e\00OSReadSwapInt64\00OSReadSwapInt64\00OSReadSwapInt64\0095\001\001\000\006\000\000\000", !38, null, !5, null, null, null, null, null} ; [ DW_TAG_subprogram ]
70 !17 = !{!"0xf\00\000\0032\0032\000\000", !39, !3, null} ; [ DW_TAG_pointer_type ]
71 !18 = !{i32 0}
72 !19 = !{!"0x101\00byteOffset\0094\000", !16, !10, !20} ; [ DW_TAG_arg_variable ]
73 !20 = !{!"0x16\00uintptr_t\00114\000\000\000\000", !37, !3, !22} ; [ DW_TAG_typedef ]
74 !21 = !{!"0x29", !"types.h", !"/usr/include/ppc", !4} ; [ DW_TAG_file_type ]
75 !22 = !{!"0x24\00long unsigned int\000\0032\0032\000\000\007", !39, !3} ; [ DW_TAG_base_type ]
76 !23 = !{!"0x100\00u\00100\000", !24, !10, !25} ; [ DW_TAG_auto_variable ]
77 !24 = !{!"0xb\0095\000\000", !38, !16} ; [ DW_TAG_lexical_block ]
78 !25 = !{!"0x17\00\0097\0064\0064\000\000\000", !38, !16, null, !26, null, null, null} ; [ DW_TAG_union_type ] [line 97, size 64, align 64, offset 0] [def] [from ]
79 !26 = !{!27, !28}
80 !27 = !{!"0xd\00u64\0098\0064\0064\000\000", !38, !25, !11} ; [ DW_TAG_member ]
81 !28 = !{!"0xd\00u32\0099\0064\0032\000\000", !38, !25, !29} ; [ DW_TAG_member ]
82 !29 = !{!"0x1\00\000\0064\0032\000\000", !39, !3, !30, !32, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 64, align 32, offset 0] [from uint32_t]
83 !30 = !{!"0x16\00uint32_t\0055\000\000\000\000", !36, !3, !31} ; [ DW_TAG_typedef ]
84 !31 = !{!"0x24\00unsigned int\000\0032\0032\000\000\007", !39, !3} ; [ DW_TAG_base_type ]
85 !32 = !{!33}
86 !33 = !{!"0x21\000\002"}        ; [ DW_TAG_subrange_type ]
87 !34 = !{!"0x100\00addr\0096\000", !24, !10, !35} ; [ DW_TAG_auto_variable ]
88 !35 = !{!"0xf\00\000\0032\0032\000\000", !39, !3, !11} ; [ DW_TAG_pointer_type ]
89 !36 = !{!"stdint.h", !"/usr/4.2.1/include"}
90 !37 = !{!"types.h", !"/usr/include/ppc"}
91 !38 = !{!"OSByteOrder.h", !"/usr/include/libkern/ppc"}
92 !39 = !{!"G.c", !"/tmp"}
93 !40 = !{!2, !9, !16}
94 !41 = !{i32 1, !"Debug Info Version", i32 2}