]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blob - test/DebugInfo/2010-05-10-MultipleCU.ll
Revert "Revert "DI: Fold constant arguments into a single MDString""
[opencl/llvm.git] / test / DebugInfo / 2010-05-10-MultipleCU.ll
1 ; REQUIRES: object-emission
3 ; RUN: %llc_dwarf -O0 -filetype=obj < %s | llvm-dwarfdump -debug-dump=info - | FileCheck %s
5 ; Check that two compile units are generated
7 ; CHECK: Compile Unit:
8 ; CHECK: Compile Unit:
10 define i32 @foo() nounwind readnone ssp {
11 return:
12   ret i32 42, !dbg !0
13 }
15 define i32 @bar() nounwind readnone ssp {
16 return:
17   ret i32 21, !dbg !8
18 }
20 !llvm.dbg.cu = !{!4, !12}
21 !llvm.module.flags = !{!21}
22 !16 = metadata !{metadata !2}
23 !17 = metadata !{metadata !10}
25 !0 = metadata !{i32 3, i32 0, metadata !1, null}
26 !1 = metadata !{metadata !"0xb\002\000\000", metadata !18, metadata !2} ; [ DW_TAG_lexical_block ]
27 !2 = metadata !{metadata !"0x2e\00foo\00foo\00foo\002\000\001\000\006\000\000\000", metadata !18, metadata !3, metadata !5, null, i32 ()* @foo, null, null, null} ; [ DW_TAG_subprogram ]
28 !3 = metadata !{metadata !"0x29", metadata !18} ; [ DW_TAG_file_type ]
29 !4 = metadata !{metadata !"0x11\001\004.2.1 (Based on Apple Inc. build 5658) (LLVM build)\000\00\000\00\000", metadata !18, metadata !19, metadata !19, metadata !16, null, null} ; [ DW_TAG_compile_unit ]
30 !5 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", metadata !18, metadata !3, null, metadata !6, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
31 !6 = metadata !{metadata !7}
32 !7 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", metadata !18, metadata !3} ; [ DW_TAG_base_type ]
33 !8 = metadata !{i32 3, i32 0, metadata !9, null}
34 !9 = metadata !{metadata !"0xb\002\000\000", metadata !20, metadata !10} ; [ DW_TAG_lexical_block ]
35 !10 = metadata !{metadata !"0x2e\00bar\00bar\00bar\002\000\001\000\006\000\000\000", metadata !20, metadata !11, metadata !13, null, i32 ()* @bar, null, null, null} ; [ DW_TAG_subprogram ]
36 !11 = metadata !{metadata !"0x29", metadata !20} ; [ DW_TAG_file_type ]
37 !12 = metadata !{metadata !"0x11\001\004.2.1 (Based on Apple Inc. build 5658) (LLVM build)\000\00\000\00\000", metadata !20, metadata !19, metadata !19, metadata !17, null, null} ; [ DW_TAG_compile_unit ]
38 !13 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", metadata !20, metadata !11, null, metadata !14, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
39 !14 = metadata !{metadata !15}
40 !15 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", metadata !20, metadata !11} ; [ DW_TAG_base_type ]
41 !18 = metadata !{metadata !"a.c", metadata !"/tmp/"}
42 !19 = metadata !{i32 0}
43 !20 = metadata !{metadata !"b.c", metadata !"/tmp/"}
44 !21 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}