1 ; REQUIRES: object-emission
3 ; RUN: %llc_dwarf -O0 -filetype=obj < %s | llvm-dwarfdump -debug-dump=info - | FileCheck %s
5 ; Check that two compile units are generated
7 ; CHECK: Compile Unit:
8 ; CHECK: Compile Unit:
10 define i32 @foo() nounwind readnone ssp {
11 return:
12 ret i32 42, !dbg !0
13 }
15 define i32 @bar() nounwind readnone ssp {
16 return:
17 ret i32 21, !dbg !8
18 }
20 !llvm.dbg.cu = !{!4, !12}
21 !llvm.module.flags = !{!21}
22 !16 = !{!2}
23 !17 = !{!10}
25 !0 = !MDLocation(line: 3, scope: !1)
26 !1 = !{!"0xb\002\000\000", !18, !2} ; [ DW_TAG_lexical_block ]
27 !2 = !{!"0x2e\00foo\00foo\00foo\002\000\001\000\006\000\000\000", !18, !3, !5, null, i32 ()* @foo, null, null, null} ; [ DW_TAG_subprogram ]
28 !3 = !{!"0x29", !18} ; [ DW_TAG_file_type ]
29 !4 = !{!"0x11\001\004.2.1 (Based on Apple Inc. build 5658) (LLVM build)\000\00\000\00\000", !18, !19, !19, !16, null, null} ; [ DW_TAG_compile_unit ]
30 !5 = !{!"0x15\00\000\000\000\000\000\000", !18, !3, null, !6, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
31 !6 = !{!7}
32 !7 = !{!"0x24\00int\000\0032\0032\000\000\005", !18, !3} ; [ DW_TAG_base_type ]
33 !8 = !MDLocation(line: 3, scope: !9)
34 !9 = !{!"0xb\002\000\000", !20, !10} ; [ DW_TAG_lexical_block ]
35 !10 = !{!"0x2e\00bar\00bar\00bar\002\000\001\000\006\000\000\000", !20, !11, !13, null, i32 ()* @bar, null, null, null} ; [ DW_TAG_subprogram ]
36 !11 = !{!"0x29", !20} ; [ DW_TAG_file_type ]
37 !12 = !{!"0x11\001\004.2.1 (Based on Apple Inc. build 5658) (LLVM build)\000\00\000\00\000", !20, !19, !19, !17, null, null} ; [ DW_TAG_compile_unit ]
38 !13 = !{!"0x15\00\000\000\000\000\000\000", !20, !11, null, !14, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
39 !14 = !{!15}
40 !15 = !{!"0x24\00int\000\0032\0032\000\000\005", !20, !11} ; [ DW_TAG_base_type ]
41 !18 = !{!"a.c", !"/tmp/"}
42 !19 = !{i32 0}
43 !20 = !{!"b.c", !"/tmp/"}
44 !21 = !{i32 1, !"Debug Info Version", i32 2}