1 ; RUN: %llc_dwarf -O2 %s -o - | FileCheck %s
2 ; Check struct X for dead variable xyz from inlined function foo.
4 ; CHECK: DW_TAG_structure_type
5 ; CHECK-NEXT: info_string
8 @i = common global i32 0 ; <i32*> [#uses=2]
10 declare void @llvm.dbg.declare(metadata, metadata, metadata) nounwind readnone
12 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) nounwind readnone
14 define i32 @bar() nounwind ssp {
15 entry:
16 %0 = load i32* @i, align 4, !dbg !17 ; <i32> [#uses=2]
17 tail call void @llvm.dbg.value(metadata i32 %0, i64 0, metadata !9, metadata !{!"0x102"}), !dbg !19
18 tail call void @llvm.dbg.declare(metadata !29, metadata !10, metadata !{!"0x102"}), !dbg !21
19 %1 = mul nsw i32 %0, %0, !dbg !22 ; <i32> [#uses=2]
20 store i32 %1, i32* @i, align 4, !dbg !17
21 ret i32 %1, !dbg !23
22 }
24 !llvm.dbg.cu = !{!2}
25 !llvm.module.flags = !{!28}
27 !0 = !{!"0x2e\00foo\00foo\00\009\001\001\000\006\000\001\009", !27, !1, !3, null, null, null, null, !24} ; [ DW_TAG_subprogram ]
28 !1 = !{!"0x29", !27} ; [ DW_TAG_file_type ]
29 !2 = !{!"0x11\001\004.2.1 (Based on Apple Inc. build 5658) (LLVM build)\001\00\000\00\000", !27, !20, !20, !25, !26, !20} ; [ DW_TAG_compile_unit ]
30 !3 = !{!"0x15\00\000\000\000\000\000\000", !27, !1, null, !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
31 !4 = !{!5, !5}
32 !5 = !{!"0x24\00int\000\0032\0032\000\000\005", !27, !1} ; [ DW_TAG_base_type ]
33 !6 = !{!"0x2e\00bar\00bar\00bar\0014\000\001\000\006\000\001\000", !27, !1, !7, null, i32 ()* @bar, null, null, null} ; [ DW_TAG_subprogram ]
34 !7 = !{!"0x15\00\000\000\000\000\000\000", !27, !1, null, !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
35 !8 = !{!5}
36 !9 = !{!"0x101\00j\009\000", !0, !1, !5} ; [ DW_TAG_arg_variable ]
37 !10 = !{!"0x100\00xyz\0010\000", !11, !1, !12} ; [ DW_TAG_auto_variable ]
38 !11 = !{!"0xb\009\000\000", !1, !0} ; [ DW_TAG_lexical_block ]
39 !12 = !{!"0x13\00X\0010\0064\0032\000\000\000", !27, !0, null, !13, null, null, null} ; [ DW_TAG_structure_type ] [X] [line 10, size 64, align 32, offset 0] [def] [from ]
40 !13 = !{!14, !15}
41 !14 = !{!"0xd\00a\0010\0032\0032\000\000", !27, !12, !5} ; [ DW_TAG_member ]
42 !15 = !{!"0xd\00b\0010\0032\0032\0032\000", !27, !12, !5} ; [ DW_TAG_member ]
43 !16 = !{!"0x34\00i\00i\00\005\000\001", !1, !1, !5, i32* @i, null} ; [ DW_TAG_variable ]
44 !17 = !{i32 15, i32 0, !18, null}
45 !18 = !{!"0xb\0014\000\001", !1, !6} ; [ DW_TAG_lexical_block ]
46 !19 = !{i32 9, i32 0, !0, !17}
47 !20 = !{}
48 !21 = !{i32 9, i32 0, !11, !17}
49 !22 = !{i32 11, i32 0, !11, !17}
50 !23 = !{i32 16, i32 0, !18, null}
51 !24 = !{!9, !10}
52 !25 = !{!0, !6}
53 !26 = !{!16}
54 !27 = !{!"bar.c", !"/tmp/"}
55 !28 = !{i32 1, !"Debug Info Version", i32 2}
56 !29 = !{null}