1 ; RUN: llc -o /dev/null < %s
2 ; PR7662
3 ; Do not add variables to !11 because it is a declaration entry.
5 define i32 @bar() nounwind readnone ssp {
6 entry:
7 ret i32 42, !dbg !9
8 }
10 !llvm.dbg.cu = !{!2}
11 !llvm.module.flags = !{!15}
12 !llvm.dbg.sp = !{!0, !6, !11}
13 !llvm.dbg.lv.foo = !{!7}
15 !0 = !{!"0x2e\00bar\00bar\00bar\003\000\001\000\006\000\001\000", !12, !1, !3, null, i32 ()* @bar, null, null, null} ; [ DW_TAG_subprogram ]
16 !1 = !{!"0x29", !12} ; [ DW_TAG_file_type ]
17 !2 = !{!"0x11\0012\00clang 2.8\001\00\000\00\000", !12, !14, !14, !13, null, null} ; [ DW_TAG_compile_unit ]
18 !3 = !{!"0x15\00\000\000\000\000\000\000", !12, !1, null, !4, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
19 !4 = !{!5}
20 !5 = !{!"0x24\00int\000\0032\0032\000\000\005", !12, !1} ; [ DW_TAG_base_type ]
21 !6 = !{!"0x2e\00foo\00foo\00foo\007\001\001\000\006\000\001\000", !12, !1, !3, null, null, null, null, null} ; [ DW_TAG_subprogram ]
22 !7 = !{!"0x100\00one\008\000", !8, !1, !5} ; [ DW_TAG_auto_variable ]
23 !8 = !{!"0xb\007\0018\000", !12, !6} ; [ DW_TAG_lexical_block ]
24 !9 = !MDLocation(line: 4, column: 3, scope: !10)
25 !10 = !{!"0xb\003\0011\000", !12, !0} ; [ DW_TAG_lexical_block ]
26 !11 = !{!"0x2e\00foo\00foo\00foo\007\001\000\000\006\000\001\000", !12, !1, !3, null, null, null, null, null} ; [ DW_TAG_subprogram ]
27 !12 = !{!"one.c", !"/private/tmp"}
28 !13 = !{!0}
29 !14 = !{i32 0}
30 !15 = !{i32 1, !"Debug Info Version", i32 2}