Debug info: If the RegisterCoalescer::reMaterializeTrivialDef() is
[opencl/llvm.git] / test / DebugInfo / AArch64 / coalescing.ll
1 ; RUN: llc -filetype=obj %s -o - | llvm-dwarfdump - | FileCheck %s
2 ;
3 ; Generated at -Os from:
4 ; void *my_memcpy(void *dst, const void * src, long n);
5 ; void* getBytesNoCopy();
6 ; void start() {
7 ;   unsigned size;
8 ;   my_memcpy(&size, getBytesNoCopy(), sizeof(size));
9 ;   if (size != 0) { }
10 ; }
12 ; ModuleID = 'test1.cpp'
13 target datalayout = "e-m:o-i64:64-i128:128-n32:64-S128"
14 target triple = "arm64-apple-ios"
16 ; Function Attrs: nounwind optsize
17 define void @_Z5startv() #0 {
18 entry:
19   %size = alloca i32, align 4
20   %0 = bitcast i32* %size to i8*, !dbg !15
21   %call = tail call i8* @_Z14getBytesNoCopyv() #3, !dbg !16
22   %call1 = call i8* @_Z9my_memcpyPvPKvl(i8* %0, i8* %call, i64 4) #3, !dbg !15
23   call void @llvm.dbg.value(metadata !{i32* %size}, i64 0, metadata !10, metadata !17), !dbg !18
24   ; CHECK: .debug_info contents:
25   ; CHECK: DW_TAG_variable
26   ; CHECK-NEXT: DW_AT_location
27   ; CHECK-NEXT: DW_AT_name {{.*}}"size"
28   ; CHECK: .debug_loc contents:
29   ; CHECK: Location description: 70 00
30   ret void, !dbg !19
31 }
33 ; Function Attrs: optsize
34 declare i8* @_Z9my_memcpyPvPKvl(i8*, i8*, i64) #1
36 ; Function Attrs: optsize
37 declare i8* @_Z14getBytesNoCopyv() #1
39 ; Function Attrs: nounwind readnone
40 declare void @llvm.dbg.value(metadata, i64, metadata, metadata) #2
42 attributes #0 = { nounwind optsize }
43 attributes #1 = { optsize }
44 attributes #2 = { nounwind readnone }
45 attributes #3 = { nounwind optsize }
47 !llvm.dbg.cu = !{!0}
48 !llvm.module.flags = !{!12, !13}
49 !llvm.ident = !{!14}
51 !0 = metadata !{metadata !"0x11\004\00clang version 3.6.0 (trunk 223149) (llvm/trunk 223153)\001\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/<stdin>] [DW_LANG_C_plus_plus]
52 !1 = metadata !{metadata !"<stdin>", metadata !""}
53 !2 = metadata !{}
54 !3 = metadata !{metadata !4}
55 !4 = metadata !{metadata !"0x2e\00start\00start\00_Z5startv\003\000\001\000\000\00256\001\004", metadata !5, metadata !6, metadata !7, null, void ()* @_Z5startv, null, null, metadata !9} ; [ DW_TAG_subprogram ] [line 3] [def] [scope 4] [start]
56 !5 = metadata !{metadata !"test1.cpp", metadata !""}
57 !6 = metadata !{metadata !"0x29", metadata !5}    ; [ DW_TAG_file_type ] [/test1.cpp]
58 !7 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", null, null, null, metadata !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
59 !8 = metadata !{null}
60 !9 = metadata !{metadata !10}
61 !10 = metadata !{metadata !"0x100\00size\005\000", metadata !4, metadata !6, metadata !11} ; [ DW_TAG_auto_variable ] [size] [line 5]
62 !11 = metadata !{metadata !"0x24\00unsigned int\000\0032\0032\000\000\007", null, null} ; [ DW_TAG_base_type ] [unsigned int] [line 0, size 32, align 32, offset 0, enc DW_ATE_unsigned]
63 !12 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
64 !13 = metadata !{i32 2, metadata !"Debug Info Version", i32 2}
65 !14 = metadata !{metadata !"clang version 3.6.0 (trunk 223149) (llvm/trunk 223153)"}
66 !15 = metadata !{i32 6, i32 3, metadata !4, null}
67 !16 = metadata !{i32 6, i32 25, metadata !4, null}
68 !17 = metadata !{metadata !"0x102"}               ; [ DW_TAG_expression ]
69 !18 = metadata !{i32 5, i32 12, metadata !4, null}
70 !19 = metadata !{i32 9, i32 1, metadata !4, null}