1 ; RUN: opt -instcombine %s -S | FileCheck %s
2 ;
3 ; Generate me from:
4 ; clang -cc1 -triple thumbv7-apple-ios7.0.0 -S -target-abi apcs-gnu -gdwarf-2 -Os test.c -o test.ll -emit-llvm
5 ; void run(float r)
6 ; {
7 ; int count = r;
8 ; float vla[count];
9 ; vla[0] = r;
10 ; for (int i = 0; i < count; i++)
11 ; vla[i] /= r;
12 ; }
13 ; rdar://problem/15464571
14 ;
15 ; ModuleID = 'test.c'
16 target datalayout = "e-p:32:32:32-i1:8:32-i8:8:32-i16:16:32-i32:32:32-i64:32:64-f32:32:32-f64:32:64-v64:32:64-v128:32:128-a0:0:32-n32-S32"
17 target triple = "thumbv7-apple-ios8.0.0"
19 ; Function Attrs: nounwind optsize readnone
20 define void @run(float %r) #0 {
21 entry:
22 tail call void @llvm.dbg.declare(metadata !{float %r}, metadata !11), !dbg !22
23 %conv = fptosi float %r to i32, !dbg !23
24 tail call void @llvm.dbg.declare(metadata !{i32 %conv}, metadata !12), !dbg !23
25 %vla = alloca float, i32 %conv, align 4, !dbg !24
26 tail call void @llvm.dbg.declare(metadata !{float* %vla}, metadata !14), !dbg !24
27 ; The VLA alloca should be described by a dbg.declare:
28 ; CHECK: call void @llvm.dbg.declare(metadata !{float* %vla}, metadata ![[VLA:.*]])
29 ; The VLA alloca and following store into the array should not be lowered to like this:
30 ; CHECK-NOT: call void @llvm.dbg.value(metadata !{float %r}, i64 0, metadata ![[VLA]])
31 ; the backend interprets this as "vla has the location of %r".
32 store float %r, float* %vla, align 4, !dbg !25, !tbaa !26
33 tail call void @llvm.dbg.value(metadata !2, i64 0, metadata !18), !dbg !30
34 %cmp8 = icmp sgt i32 %conv, 0, !dbg !30
35 br i1 %cmp8, label %for.body, label %for.end, !dbg !30
37 for.body: ; preds = %entry, %for.body.for.body_crit_edge
38 %0 = phi float [ %.pre, %for.body.for.body_crit_edge ], [ %r, %entry ]
39 %i.09 = phi i32 [ %inc, %for.body.for.body_crit_edge ], [ 0, %entry ]
40 %arrayidx2 = getelementptr inbounds float* %vla, i32 %i.09, !dbg !31
41 %div = fdiv float %0, %r, !dbg !31
42 store float %div, float* %arrayidx2, align 4, !dbg !31, !tbaa !26
43 %inc = add nsw i32 %i.09, 1, !dbg !30
44 tail call void @llvm.dbg.value(metadata !{i32 %inc}, i64 0, metadata !18), !dbg !30
45 %exitcond = icmp eq i32 %inc, %conv, !dbg !30
46 br i1 %exitcond, label %for.end, label %for.body.for.body_crit_edge, !dbg !30
48 for.body.for.body_crit_edge: ; preds = %for.body
49 %arrayidx2.phi.trans.insert = getelementptr inbounds float* %vla, i32 %inc
50 %.pre = load float* %arrayidx2.phi.trans.insert, align 4, !dbg !31, !tbaa !26
51 br label %for.body, !dbg !30
53 for.end: ; preds = %for.body, %entry
54 ret void, !dbg !32
55 }
57 ; Function Attrs: nounwind readnone
58 declare void @llvm.dbg.declare(metadata, metadata) #1
60 ; Function Attrs: nounwind readnone
61 declare void @llvm.dbg.value(metadata, i64, metadata) #1
63 attributes #0 = { nounwind optsize readnone "less-precise-fpmad"="false" "no-frame-pointer-elim"="false" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "no-realign-stack" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
64 attributes #1 = { nounwind readnone }
66 !llvm.dbg.cu = !{!0}
67 !llvm.module.flags = !{!20}
68 !llvm.ident = !{!21}
70 !0 = metadata !{i32 786449, metadata !1, i32 12, metadata !"clang version 3.4 ", i1 true, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !""} ; [ DW_TAG_compile_unit ] [/Volumes/Data/radar/15464571/<unknown>] [DW_LANG_C99]
71 !1 = metadata !{metadata !"<unknown>", metadata !"/Volumes/Data/radar/15464571"}
72 !2 = metadata !{i32 0}
73 !3 = metadata !{metadata !4}
74 !4 = metadata !{i32 786478, metadata !5, metadata !6, metadata !"run", metadata !"run", metadata !"", i32 1, metadata !7, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 true, void (float)* @run, null, null, metadata !10, i32 2} ; [ DW_TAG_subprogram ] [line 1] [def] [scope 2] [run]
75 !5 = metadata !{metadata !"test.c", metadata !"/Volumes/Data/radar/15464571"}
76 !6 = metadata !{i32 786473, metadata !5} ; [ DW_TAG_file_type ] [/Volumes/Data/radar/15464571/test.c]
77 !7 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !8, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
78 !8 = metadata !{null, metadata !9}
79 !9 = metadata !{i32 786468, null, null, metadata !"float", i32 0, i64 32, i64 32, i64 0, i32 0, i32 4} ; [ DW_TAG_base_type ] [float] [line 0, size 32, align 32, offset 0, enc DW_ATE_float]
80 !10 = metadata !{metadata !11, metadata !12, metadata !14, metadata !18}
81 !11 = metadata !{i32 786689, metadata !4, metadata !"r", metadata !6, i32 16777217, metadata !9, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [r] [line 1]
82 !12 = metadata !{i32 786688, metadata !4, metadata !"count", metadata !6, i32 3, metadata !13, i32 0, i32 0} ; [ DW_TAG_auto_variable ] [count] [line 3]
83 !13 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
84 !14 = metadata !{i32 786688, metadata !4, metadata !"vla", metadata !6, i32 4, metadata !15, i32 8192, i32 0} ; [ DW_TAG_auto_variable ] [vla] [line 4]
85 !15 = metadata !{i32 786433, null, null, metadata !"", i32 0, i64 0, i64 32, i32 0, i32 0, metadata !9, metadata !16, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 0, align 32, offset 0] [from float]
86 !16 = metadata !{metadata !17}
87 !17 = metadata !{i32 786465, i64 0, i64 -1} ; [ DW_TAG_subrange_type ] [unbounded]
88 !18 = metadata !{i32 786688, metadata !19, metadata !"i", metadata !6, i32 6, metadata !13, i32 0, i32 0} ; [ DW_TAG_auto_variable ] [i] [line 6]
89 !19 = metadata !{i32 786443, metadata !5, metadata !4, i32 6, i32 0, i32 0} ; [ DW_TAG_lexical_block ] [/Volumes/Data/radar/15464571/test.c]
90 !20 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
91 !21 = metadata !{metadata !"clang version 3.4 "}
92 !22 = metadata !{i32 1, i32 0, metadata !4, null}
93 !23 = metadata !{i32 3, i32 0, metadata !4, null}
94 !24 = metadata !{i32 4, i32 0, metadata !4, null}
95 !25 = metadata !{i32 5, i32 0, metadata !4, null}
96 !26 = metadata !{metadata !27, metadata !27, i64 0}
97 !27 = metadata !{metadata !"float", metadata !28, i64 0}
98 !28 = metadata !{metadata !"omnipotent char", metadata !29, i64 0}
99 !29 = metadata !{metadata !"Simple C/C++ TBAA"}
100 !30 = metadata !{i32 6, i32 0, metadata !19, null}
101 !31 = metadata !{i32 7, i32 0, metadata !19, null}
102 !32 = metadata !{i32 8, i32 0, metadata !4, null} ; [ DW_TAG_imported_declaration ]