02c2a5810ddf77f0edbc184599c073b66295e04c
1 ; RUN: llc -mcpu=core2 -mtriple=i686-pc-win32 -O0 < %s | FileCheck --check-prefix=X86 %s
3 ; This LL file was generated by running clang on the following code with
4 ; -fsanitize=address
5 ; D:\asan.c:
6 ; 1 int foo(void) {
7 ; 2 return 0;
8 ; 3 }
10 ; The module ctor has no debug info. All we have to do is don't crash.
11 ; X86: _asan.module_ctor:
12 ; X86-NEXT: # BB
13 ; X86-NEXT: calll ___asan_init_v3
14 ; X86-NEXT: retl
16 ; Make sure we don't put any DWARF debug info for ASan-instrumented modules.
17 ; X86-NOT: DWARF
19 ; ModuleID = 'asan.c'
20 target datalayout = "e-m:w-p:32:32-i64:64-f80:32-n8:16:32-S32"
21 target triple = "i686-pc-win32"
23 @llvm.global_ctors = appending global [1 x { i32, void ()* }] [{ i32, void ()* } { i32 1, void ()* @asan.module_ctor }]
25 ; Function Attrs: nounwind sanitize_address
26 define i32 @foo() #0 {
27 entry:
28 ret i32 0, !dbg !10
29 }
31 define internal void @asan.module_ctor() {
32 call void @__asan_init_v3()
33 ret void
34 }
36 declare void @__asan_init_v3()
38 declare void @__asan_report_load1(i32)
40 declare void @__asan_report_load2(i32)
42 declare void @__asan_report_load4(i32)
44 declare void @__asan_report_load8(i32)
46 declare void @__asan_report_load16(i32)
48 declare void @__asan_report_store1(i32)
50 declare void @__asan_report_store2(i32)
52 declare void @__asan_report_store4(i32)
54 declare void @__asan_report_store8(i32)
56 declare void @__asan_report_store16(i32)
58 declare void @__asan_report_load_n(i32, i32)
60 declare void @__asan_report_store_n(i32, i32)
62 declare void @__asan_handle_no_return()
64 declare void @__sanitizer_cov()
66 declare void @__sanitizer_ptr_cmp(i32, i32)
68 declare void @__sanitizer_ptr_sub(i32, i32)
70 declare void @__asan_before_dynamic_init(i32)
72 declare void @__asan_after_dynamic_init()
74 declare void @__asan_register_globals(i32, i32)
76 declare void @__asan_unregister_globals(i32, i32)
78 attributes #0 = { nounwind sanitize_address "less-precise-fpmad"="false" "no-frame-pointer-elim"="false" "no-infs-fp-math"="false" "no-nans-fp-math"="false" "no-realign-stack" "stack-protector-buffer-size"="8" "unsafe-fp-math"="false" "use-soft-float"="false" }
80 !llvm.dbg.cu = !{!0}
81 !llvm.module.flags = !{!7, !8}
82 !llvm.ident = !{!9}
84 !0 = !{!"0x11\0012\00clang version 3.5.0 \000\00\000\00\002", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [D:\/asan.c] [DW_LANG_C99]
85 !1 = !{!"asan.c", !"D:\5C"}
86 !2 = !{}
87 !3 = !{!4}
88 !4 = !{!"0x2e\00foo\00foo\00\001\000\001\000\006\00256\000\001", !1, !5, !6, null, i32 ()* @foo, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
89 !5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [D:\/asan.c]
90 !6 = !{!"0x15\00\000\000\000\000\000\000", i32 0, null, null, !2, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
91 !7 = !{i32 2, !"Dwarf Version", i32 4}
92 !8 = !{i32 1, !"Debug Info Version", i32 2}
93 !9 = !{!"clang version 3.5.0 "}
94 !10 = !{i32 2, i32 0, !4, null}